NEW

LMR60440

ACTIVE

Simple Switcher 3.1-V to 36-V, 4.0-A high power density, Low EMI step down converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 4 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 4 Duty cycle (max) (%) 98
WQFN-HR (RAK) 9 5 mm² 2.5 x 2
  • Functional Safety-Capable
  • Wide operating input voltage: 3V to 36V (42V absolute maximum)
  • Ultra-low quiescent current
    • Shutdown current: 0.65µA
    • No load standby current: 5µA
  • Pin programmable output voltage options available in fixed 3.3V/ADJ and 5V/ADJ
    • Adjustable output voltage range from 1V to 20V
  • Low minimum tON (30ns typical)
  • Optimized for low electromagnetic interference (EMI) requirements:
    • Low inductance HotRod™ QFN package
    • Spread spectrum options available
  • Programmable switching frequency from 200kHz – 2.2MHz
  • FPWM, PFM, or external frequency synchronization available
  • Designed for scalable power supplies
    • Pin compatible with LMR60406, LMR60410, LMR60420, and LMR60430
  • Power-Good output for power sequencing
  • Functional Safety-Capable
  • Wide operating input voltage: 3V to 36V (42V absolute maximum)
  • Ultra-low quiescent current
    • Shutdown current: 0.65µA
    • No load standby current: 5µA
  • Pin programmable output voltage options available in fixed 3.3V/ADJ and 5V/ADJ
    • Adjustable output voltage range from 1V to 20V
  • Low minimum tON (30ns typical)
  • Optimized for low electromagnetic interference (EMI) requirements:
    • Low inductance HotRod™ QFN package
    • Spread spectrum options available
  • Programmable switching frequency from 200kHz – 2.2MHz
  • FPWM, PFM, or external frequency synchronization available
  • Designed for scalable power supplies
    • Pin compatible with LMR60406, LMR60410, LMR60420, and LMR60430
  • Power-Good output for power sequencing

The LMR60440 is a 3V to 36V (42V transient), 4A synchronous buck converter designed for industrial applications. The LMR60440 offers variants with spread spectrum in an ultra-compact, 2.5mm × 2mm, HotRod QFN-9 package, which reduces inductance and achieves low electromagnetic interference (EMI) performance to facilitate qualification of industrial and other noise-sensitive designs. All device variants are capable of output voltages ranging from 1V to 20V by including a resistor divider between the output voltage node, feedback, and ground. Each variant of the device is also capable of delivering a fixed output voltage by connecting the output voltage node directly to the feedback pin. The Device Comparison Table provides details on the fixed output voltage options. The current-mode control architecture with 40ns minimum on-time allows high conversion ratios at high frequencies, easy loop compensation, fast transient response, and excellent load and line regulation. An open drain power-good output facilitates power sequencing requirements. The MODE/SYNC pin of the LMR60440 allows the user to select between modes of operation. Forced pulse width modulation (FPWM) mode results in constant switching frequency across load while auto mode allows for seamless transitions between pulse width modulation (PWM) and pulse frequency modulation (PFM) switching. In auto mode, the LMR60440 consumes only 5µA of quiescent current, which makes sure of high efficiency at all loads. Few external components are needed allowing for compact PCB layout. The LMR60440 is a part of a family of pin compatible devices ranging in current levels from 0.6A to 6A.

The LMR60440 is a 3V to 36V (42V transient), 4A synchronous buck converter designed for industrial applications. The LMR60440 offers variants with spread spectrum in an ultra-compact, 2.5mm × 2mm, HotRod QFN-9 package, which reduces inductance and achieves low electromagnetic interference (EMI) performance to facilitate qualification of industrial and other noise-sensitive designs. All device variants are capable of output voltages ranging from 1V to 20V by including a resistor divider between the output voltage node, feedback, and ground. Each variant of the device is also capable of delivering a fixed output voltage by connecting the output voltage node directly to the feedback pin. The Device Comparison Table provides details on the fixed output voltage options. The current-mode control architecture with 40ns minimum on-time allows high conversion ratios at high frequencies, easy loop compensation, fast transient response, and excellent load and line regulation. An open drain power-good output facilitates power sequencing requirements. The MODE/SYNC pin of the LMR60440 allows the user to select between modes of operation. Forced pulse width modulation (FPWM) mode results in constant switching frequency across load while auto mode allows for seamless transitions between pulse width modulation (PWM) and pulse frequency modulation (PFM) switching. In auto mode, the LMR60440 consumes only 5µA of quiescent current, which makes sure of high efficiency at all loads. Few external components are needed allowing for compact PCB layout. The LMR60440 is a part of a family of pin compatible devices ranging in current levels from 0.6A to 6A.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMR60440 3V to 36V, 4A , Synchronous, Buck Converter Optimized for High Power Density, Low EMI, and Low Output Capacitance datasheet PDF | HTML 11 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR60440QEVM — LMR60440-Q1 evaluation module

The LMR60440-Q1 is a 36V, 4A, DC/DC buck converter that features synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 8V to 36V to provide a regulated 3.3V output up to 4A load at 2.2MHz switching frequency. The (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RAK) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos