LMS3655

ACTIVE

5.5A, 36V Synchronous, 400kHz, Step-Down Converter

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM61460 ACTIVE 3-V to 36-V, 6-A, Low-EMI synchronous step-down converter Smaller solution size, higher efficiency and lower EMI.
TPSM63608 ACTIVE High-density, 36-V input, 1-V to 20-V output, 6-A power module in 7.5-mm x 6.5-mm HotRod™ QFN Smaller design with an integrated-inductor power module.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Vout (min) (V) 1 Vout (max) (V) 15 Iq (typ) (µA) 15 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Vout (min) (V) 1 Vout (max) (V) 15 Iq (typ) (µA) 15 Duty cycle (max) (%) 98
VQFN-HR (RNL) 22 20 mm² 5 x 4
  • 96% Peak Efficiency While Converting 12 V to 5 V
  • Low EMI and Switch Noise
    • Minimized Switch Node Ringing
    • Pseudo-Random Spread Spectrum
  • 400-kHz (±10%) Fixed Switching Frequency
  • –40°C to +150°C Junction Temperature Range
  • External Frequency Synchronization
  • RESET Output With Internal Filter and 3-ms Release Timer
  • Automatic Light Load Mode for Improved Efficiency
  • Pin-Selectable Forced PWM Mode
  • Built-In Compensation, Soft Start, Current Limit, Thermal Shutdown, and UVLO
  • 0.35-V Dropout With 3.5-A Load at 25°C (Typical)
  • 32-µA IQ_VIN: Quiescent Current at 3.3 VOUT and No Load (Typical)
  • 5.5-A Continuous Load Current
  • Adjustable Output Voltage (1 V to 20 V)
  • ±1.5% Reference Voltage Tolerance
  • 4-mm × 5-mm, 0.5-mm Pitch SON Package
  • 96% Peak Efficiency While Converting 12 V to 5 V
  • Low EMI and Switch Noise
    • Minimized Switch Node Ringing
    • Pseudo-Random Spread Spectrum
  • 400-kHz (±10%) Fixed Switching Frequency
  • –40°C to +150°C Junction Temperature Range
  • External Frequency Synchronization
  • RESET Output With Internal Filter and 3-ms Release Timer
  • Automatic Light Load Mode for Improved Efficiency
  • Pin-Selectable Forced PWM Mode
  • Built-In Compensation, Soft Start, Current Limit, Thermal Shutdown, and UVLO
  • 0.35-V Dropout With 3.5-A Load at 25°C (Typical)
  • 32-µA IQ_VIN: Quiescent Current at 3.3 VOUT and No Load (Typical)
  • 5.5-A Continuous Load Current
  • Adjustable Output Voltage (1 V to 20 V)
  • ±1.5% Reference Voltage Tolerance
  • 4-mm × 5-mm, 0.5-mm Pitch SON Package

The LMS3655 synchronous buck regulators are optimized for high performance applications, providing an adjustable output of 1 V to 20 V. Seamless transition between PWM and PFM modes, along with a low quiescent current, ensures high efficiency and superior transient responses at all loads.

Advanced high-speed circuitry allows the LMS3655 to regulate an input of 24 V to an output of 3.3 V at a fixed frequency of 400 kHz while also enabling a continuous load current of 5.5 A. An innovative frequency foldback architecture allows this device to regulate a 3.3-V output from an input voltage of only 3.5 V. The input voltage can range up to 36 V, with transient tolerance up to 42 V, easing input surge protection design.

An open-drain reset output, with built-in filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space.

The LMS3655 synchronous buck regulators are optimized for high performance applications, providing an adjustable output of 1 V to 20 V. Seamless transition between PWM and PFM modes, along with a low quiescent current, ensures high efficiency and superior transient responses at all loads.

Advanced high-speed circuitry allows the LMS3655 to regulate an input of 24 V to an output of 3.3 V at a fixed frequency of 400 kHz while also enabling a continuous load current of 5.5 A. An innovative frequency foldback architecture allows this device to regulate a 3.3-V output from an input voltage of only 3.5 V. The input voltage can range up to 36 V, with transient tolerance up to 42 V, easing input surge protection design.

An open-drain reset output, with built-in filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMS3655 5.5-A, 36-V Synchronous, 400-kHz DC-DC Step-Down Converter datasheet (Rev. B) PDF | HTML 01 Mar 2018
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
EVM User's guide LMS36x5-Q1 EVM User's Guide (Rev. A) 13 Apr 2018
Technical article Powering up the performance of sensitive test and measurement systems PDF | HTML 17 Oct 2017
Application note Designing High Performance, Low-EMI, Automotive Power Supplies 30 Sep 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMS3655AQEVM — LMS3655-Q1 5.5A, 5V Synchronous, 400kHz, Step-Down Converter Evaluation Module

The LMS3655AQEVM evaluation module (EVM) demonstrates the capabilities of the LMS3655 automotive integrated buck converter. For optimized EMI performance, the EVM has an EMI filter on the back side that assists with noise reduction. The user can choose to bypass that EMI filter (...)
User guide: PDF
Buy from a distributor
Evaluation board

LMS3655MQEVM — LMS3655-Q1 5.5A, 5V Synchronous, 400kHz, Step-Down Converter Evaluation Module

The LMS3655MQEVM evaluation module (EVM) demonstrates the capabilities of the LMS3655-Q1 automotive integrated buck converter. For optimized EMI performance, the LMS3655-Q1 has Spread Spectrum built in and the  EVM has an EMI filter on the back side that assists with noise reduction. The (...)
User guide: PDF
Buy from a distributor
Reference designs

PMP40269 — USB Type-C™ DFP 5V 1.5A + USB Type-A 5V 2.4A Car Charger Reference Design

PMP40269 is a dual port car charger reference design. It has a USB Type-C™ port and a USB type-A port. The USB Type-C port can provide 5V 1.5A to USB Type-C device. The type-A port can provide 5V 2.4A, it is also capable of compensating for the effects on voltage droop when a smartphone or (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNL) 22 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos