Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -50 to 150 |
Package qty | Carrier 3,000 | LARGE T&R |
Qty | Price (USD) |
---|---|
1 — 99 | $0.528 |
100 — 249 | $0.359 |
250 — 999 | $0.277 |
1,000 + 99,999,999 | $0.184 |
Rating Automotive |
RoHS Yes |
REACH Yes |
Lead finish / Ball material SN |
MSL rating / Peak reflow Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
Additional manufacturing information
Information included:
|
*For reference only
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -50 to 150 |
Package qty | Carrier 3,000 | LARGE T&R |
You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.
A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.
Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.
TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.
Learn moreAdd a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.
Learn more