5-pin (DCK) package image

LMT86QDCKTQ1 OBSOLETE

Automotive Grade, 2.2V-Capable, 10 uA Analog Output Temperature Sensor

OBSOLETE custom-reels CUSTOM Custom reel may be available
LMT86QDCKTQ1 is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LMT86QDCKRQ1 ACTIVE Automotive Grade, 2.2V-Capable, 10 uA Analog Output Temperature Sensor Replacement

Pricing

Qty Price (USD)
1 99 $0.953
100 249 $0.733
250 999 $0.540
1,000 + 99,999,999 $0.386

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMT86QDCKRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $0.184 1 99 $0.528 100 249 $0.359 250 999 $0.277 1,000 + 99,999,999 $0.184

Export classification

*For reference only

  • US ECCN: EAR99

More LMT86-Q1 information

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -50 to 150
Package qty | Carrier 250 | SMALL T&R

Pricing

Qty Price (USD)
1 99 $0.953
100 249 $0.733
250 999 $0.540
1,000 + 99,999,999 $0.386

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMT86QDCKRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $0.184 1 99 $0.528 100 249 $0.359 250 999 $0.277 1,000 + 99,999,999 $0.184

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more