LMV601

ACTIVE

Single, 5.5-V, 1-MHz, high output current (75mA), RRO operational amplifier

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9001 ACTIVE One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier Better accuracy (1.6mV Vos max), lower power (0.06mA Iq), rail-to-rail inputs and outputs, smaller packages

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.107 Vn at 1 kHz (typ) (nV√Hz) 39 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.9 Features Shutdown Input bias current (max) (pA) 200 CMRR (typ) (dB) 86 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.007
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.107 Vn at 1 kHz (typ) (nV√Hz) 39 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.9 Features Shutdown Input bias current (max) (pA) 200 CMRR (typ) (dB) 86 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.007
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Typical 2.7-V Supply Values; Unless Otherwise Noted
  • Ensured 2.7-V and 5-V Specifications
  • Supply Current (Per Amplifier): 100 µA
  • Gain Bandwidth Product: 1 MHz
  • Shutdown Current (LMV601): 45 pA
  • Turnon Time from Shutdown (LMV601): 5 µs
  • Input Bias Current: 20 fA
  • Typical 2.7-V Supply Values; Unless Otherwise Noted
  • Ensured 2.7-V and 5-V Specifications
  • Supply Current (Per Amplifier): 100 µA
  • Gain Bandwidth Product: 1 MHz
  • Shutdown Current (LMV601): 45 pA
  • Turnon Time from Shutdown (LMV601): 5 µs
  • Input Bias Current: 20 fA

The LMV60x devices are single, dual, and quad low-voltage, low-power operational amplifiers. They are designed specifically for low-voltage, general-purpose applications. Other important product characteristics are low input bias current, rail-to-rail output, and wide temperature range. The LMV60x have 29-nV voltage noise at 10 KHz, 1-MHz GBW, 1-V/µs slew rate, 0.25-mV Vos. The LMV60x operates from a single supply voltage as low as 2.7 V, while drawing 100-µA (typical) quiescent current. In shutdown mode, the current can be reduced to 45 pA.

The industrial-plus temperature range of –40°C to 125°C allows the LMV60x to accommodate a broad range of extended environment applications.

The LMV601 offers a shutdown pin that can be used to disable the device. Once in shutdown mode, the supply current is reduced to 45 pA (typical).

The LMV601 is offered in the tiny 6-pin SC70 package, the LMV602 in space-saving 8-pin VSSOP and SOIC, and the LMV604 in 14-pin TSSOP and SOIC. These small package amplifiers offer an ideal solution for applications requiring minimum PCB footprint. Applications with area constrained printed-circuit board requirements include portable and battery-operated electronics.

The LMV60x devices are single, dual, and quad low-voltage, low-power operational amplifiers. They are designed specifically for low-voltage, general-purpose applications. Other important product characteristics are low input bias current, rail-to-rail output, and wide temperature range. The LMV60x have 29-nV voltage noise at 10 KHz, 1-MHz GBW, 1-V/µs slew rate, 0.25-mV Vos. The LMV60x operates from a single supply voltage as low as 2.7 V, while drawing 100-µA (typical) quiescent current. In shutdown mode, the current can be reduced to 45 pA.

The industrial-plus temperature range of –40°C to 125°C allows the LMV60x to accommodate a broad range of extended environment applications.

The LMV601 offers a shutdown pin that can be used to disable the device. Once in shutdown mode, the supply current is reduced to 45 pA (typical).

The LMV601 is offered in the tiny 6-pin SC70 package, the LMV602 in space-saving 8-pin VSSOP and SOIC, and the LMV604 in 14-pin TSSOP and SOIC. These small package amplifiers offer an ideal solution for applications requiring minimum PCB footprint. Applications with area constrained printed-circuit board requirements include portable and battery-operated electronics.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMV60x 1-MHz, Low-Power, General-Purpose, 2.7-V Operational Amplifiers datasheet (Rev. C) PDF | HTML 29 Jul 2016
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMV601 Spice Model

SNOJ004.ZIP (1 KB) - Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos