Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 1,000 | SMALL T&R |
Features for the LMV611
- Supply Values: 1.8 V (Typical)
- Ensured 1.8-V, 2.7-V, and 5-V Specifications
- Output Swing:
- 80 mV From Rail With 600-Ω Load
- 30 mV From Rail With 2-kΩ Load
- VCM = 200 mV Beyond Rails
- 100-µA Supply Current (Per Channel)
- 1.4-MHz Gain Bandwidth Product
- Maximum VOS = 4 mV
- Temperature Range: −40°C to +125°C
- Create a Custom Design Using the LMV61x With the WEBENCH® Power Designer
Description for the LMV611
The LMV61x devices are single, dual, and quad low-voltage, low-power operational
amplifiers (op amps). They are designed specifically for low-voltage, general-purpose applications.
Other important product characteristics are, rail-to-rail input or output, low supply voltage of
1.8 V and wide temperature range. The LMV61x input common mode extends
200 mV beyond the supplies and the output can swing rail-to-rail unloaded and within 30 mV
with 2-kΩ load at 1.8-V supply. The LMV61x achieves a gain bandwidth of 1.4 MHz while drawing
100-µA (typical) quiescent current.
The industrial-plus temperature range of −40°C to 125°C allows the LMV61x to accommodate a broad range of extended environment applications.
The LMV611 is offered in the tiny 5-pin SC70 package, the LMV612 in space-saving 8-pin VSSOP and SOIC packages, and the LMV614 in 14-pin TSSOP and SOIC packages. These small package amplifiers offer an ideal solution for applications requiring minimum PCB footprint. Applications with area constrained PCB requirements include portable and battery-operated electronics.