LMV881

ACTIVE

Single, 5.5-V, 23-MHz, high output current (110-mA), low noise (9-nV/√Hz) operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 23 Slew rate (typ) (V/µs) 12 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 1.65 Vn at 1 kHz (typ) (nV√Hz) 9 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.7 Features EMI Hardened, Shutdown, Small Size Input bias current (max) (pA) 10 CMRR (typ) (dB) 94 Iout (typ) (A) 0.11 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.1 Output swing headroom (to negative supply) (typ) (V) 0.003 Output swing headroom (to positive supply) (typ) (V) -0.003
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 23 Slew rate (typ) (V/µs) 12 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 1.65 Vn at 1 kHz (typ) (nV√Hz) 9 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.7 Features EMI Hardened, Shutdown, Small Size Input bias current (max) (pA) 10 CMRR (typ) (dB) 94 Iout (typ) (A) 0.11 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.1 Output swing headroom (to negative supply) (typ) (V) 0.003 Output swing headroom (to positive supply) (typ) (V) -0.003
USON (NKK) 6 1.5 mm² 1.5 x 1
  • Unless Otherwise Noted, Typical Values at TA = 25°C, V+ = 3.3V
  • Supply Voltage 2.7V to 5.5V
  • Supply Current 1.65 mA
  • Shutdown Current 200 pA
  • Input Offset Voltage 1 mV Max
  • Input Bias Current 0.1 pA
  • GBW 23 MHz
  • EMIRR at 1.8 GHz 105 dB
  • Input Noise Voltage at 1 kHz 9 nV/√Hz
  • Slew Rate 12 V/µs
  • Output Voltage Swing Rail-to-Rail
  • Output Current Drive 70 mA
  • Operating Ambient Temperature Range −40°C to 125°C
  • Space Saving Micro-UQFN Package 1.5 x 1.0 x 0.5 mm

All trademarks are the property of their respective owners.

  • Unless Otherwise Noted, Typical Values at TA = 25°C, V+ = 3.3V
  • Supply Voltage 2.7V to 5.5V
  • Supply Current 1.65 mA
  • Shutdown Current 200 pA
  • Input Offset Voltage 1 mV Max
  • Input Bias Current 0.1 pA
  • GBW 23 MHz
  • EMIRR at 1.8 GHz 105 dB
  • Input Noise Voltage at 1 kHz 9 nV/√Hz
  • Slew Rate 12 V/µs
  • Output Voltage Swing Rail-to-Rail
  • Output Current Drive 70 mA
  • Operating Ambient Temperature Range −40°C to 125°C
  • Space Saving Micro-UQFN Package 1.5 x 1.0 x 0.5 mm

All trademarks are the property of their respective owners.

The LMV881 is a low power CMOS input operational amplifier that provides low input bias currents, a rail to rail output with high output drive capability and a wide temperature range of −40°C to +125°C. Additionally, the LMV881 is EMI hardened to minimize sensitivity to external interference.

The LMV881 has a maximum input offset voltage of 1 mV with an input common-mode voltage range that includes ground. Over an operating supply range from 2.7V to 5.5V, the LMV881 provides a typical PSRR of 110dB and a CMRR of 110dB. This makes the LMV881 ideal for EMI sensitive applications as well as exceptional performance as a robust general purpose part.

The unity gain stable LMV881 features 23 MHz of bandwidth while consuming only 1.65 mA of current. This device also maintains stability for capacitive loads as large as 200 pF.

LMV881 offers a shutdown pin that can be used to disable the device and reduce the supply current to sub-nanoamp levels. During shutdown, the output is hard-clamped to V- to provide a known output state. The shutdown input thresholds are set for 1.8V logic, regardless of the amplifiers supply voltage. This eliminates the need for additional logic level shifting circuitry or translators.

The LMV881 is offered in the space saving 6-Pin µUQFN package and provides excellent performance and economy in terms of power and space usage.

The LMV881 is a low power CMOS input operational amplifier that provides low input bias currents, a rail to rail output with high output drive capability and a wide temperature range of −40°C to +125°C. Additionally, the LMV881 is EMI hardened to minimize sensitivity to external interference.

The LMV881 has a maximum input offset voltage of 1 mV with an input common-mode voltage range that includes ground. Over an operating supply range from 2.7V to 5.5V, the LMV881 provides a typical PSRR of 110dB and a CMRR of 110dB. This makes the LMV881 ideal for EMI sensitive applications as well as exceptional performance as a robust general purpose part.

The unity gain stable LMV881 features 23 MHz of bandwidth while consuming only 1.65 mA of current. This device also maintains stability for capacitive loads as large as 200 pF.

LMV881 offers a shutdown pin that can be used to disable the device and reduce the supply current to sub-nanoamp levels. During shutdown, the output is hard-clamped to V- to provide a known output state. The shutdown input thresholds are set for 1.8V logic, regardless of the amplifiers supply voltage. This eliminates the need for additional logic level shifting circuitry or translators.

The LMV881 is offered in the space saving 6-Pin µUQFN package and provides excellent performance and economy in terms of power and space usage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMV881 23 MHz Low Power CMOS EMI Hard Op Amp with 1.8V Logic datasheet (Rev. B) 03 May 2013
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note An Adaptable, Low Loss, Selective Filter and Gain Topology with Low Sensitivity (Rev. A) 22 Mar 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMV881 Macromodels

SNOM306.ZIP (2 KB) - Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
USON (NKK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos