Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ12002

ACTIVE

SIMPLE SWITCHER® 4.5V to 20V, 2A Power Module in Leaded Surface Mount TO Package

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPSM82903 ACTIVE 3-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor Higher efficiency with higher current, lower IQ, light-load efficiency, power good, and tracking in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 20 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Duty cycle (max) (%) 92.5
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 20 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Duty cycle (max) (%) 92.5
TO-PMOD (NDW) 7 139.9032 mm² 10.16 x 13.77
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Start-up Sequencing Using External Soft-
    Start Capacitor and Precision Enable
  • Protection Against Inrush Currents and Faults
    Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fast Transient Response for FPGAs and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible With Family Devices:
    • LMZ14203/2/1 (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ12003/2/1 (20-V Maximum 3 A, 2 A, 1 A)
  • Fully WEBENCH® Power Designer Enabled
  • Performance Benefits
    • 12-W Maximum Total Power Output
    • Up to 2-A Output Current
    • Input Voltage Range 4.5 V to 20 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Electrical Specifications
    • Operates at High Ambient Temperature With
      No Thermal Derating
    • High Efficiency Reduces System Heat
      Generation
    • Low Radiated Emissions (EMI) Tested to
      EN55022 Class B Standard
    • Low External Component Count
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Start-up Sequencing Using External Soft-
    Start Capacitor and Precision Enable
  • Protection Against Inrush Currents and Faults
    Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fast Transient Response for FPGAs and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible With Family Devices:
    • LMZ14203/2/1 (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ12003/2/1 (20-V Maximum 3 A, 2 A, 1 A)
  • Fully WEBENCH® Power Designer Enabled
  • Performance Benefits
    • 12-W Maximum Total Power Output
    • Up to 2-A Output Current
    • Input Voltage Range 4.5 V to 20 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Electrical Specifications
    • Operates at High Ambient Temperature With
      No Thermal Derating
    • High Efficiency Reduces System Heat
      Generation
    • Low Radiated Emissions (EMI) Tested to
      EN55022 Class B Standard
    • Low External Component Count

The LMZ12002 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 2-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ12002 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ12002 can accept an input voltage rail between 4.5 V and 20 V, and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12002 only requires three external resistors and four external capacitors to complete the power solution. The LMZ12002 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

The LMZ12002 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 2-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ12002 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ12002 can accept an input voltage rail between 4.5 V and 20 V, and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12002 only requires three external resistors and four external capacitors to complete the power solution. The LMZ12002 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet LMZ12002 2-A SIMPLE SWITCHER® Power Module With 20-V Maximum Input Voltage datasheet (Rev. H) PDF | HTML 31 Aug 2015
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
White paper Comparing the Merits of Integrated Power Modules versus Discrete Regulators (Rev. B) 15 Sep 2016
Application note Design Summary LMZ1xxx and LMZ2xxx Power Module Family (Rev. B) 20 Jan 2016
Application note AN-2027 Inverting Application for the LMZ14203 SIMPLE SWITCHER Power Module (Rev. A) 06 May 2013
EVM User's guide AN-2024 LMZ1420x / LMZ1200x Evaluation Board (Rev. E) 24 Apr 2013
Application note AN-2026 Effect of PCB Design on Thermal Performance of SIMPLE SWITCHER Modules (Rev. A) 23 Apr 2013
Application note AN-2052 Texas Instruments SIMPLE SWITCHER Power Modules and EMI (Rev. C) 23 Apr 2013
Application note AN-2078 PCB Layout for Texas Instruments SIMPLE SWITCHER Power Modules (Rev. A) 23 Apr 2013
More literature SIMPLE SWITCHER® Power Modules for Broadcast Video 02 Apr 2012
More literature SIMPLE SWITCHER® Power Modules for Communications Infrastructure 02 Apr 2012
More literature SIMPLE SWITCHER® Power Modules for Factory Automation 02 Apr 2012
More literature SIMPLE SWITCHER® Power Modules for Medical 02 Apr 2012
More literature SIMPLE SWITCHER® Power Modules for Military 02 Apr 2012
More literature SIMPLE SWITCHER® Power Modules for Test and Measurement 02 Apr 2012
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos