8-pin (SIL) package image

LMZ20501SILR ACTIVE

2.7V to 5.5V, 1A High Density Nano Module

ACTIVE Custom reel may be available
open-in-new View alternates

Pricing

Qty Price (USD)
1 99 $3.131
100 249 $2.744
250 999 $1.924
1,000 + 99,999,999 $1.550

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ20501SILT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | $1.938 1 99 $3.915 100 249 $3.430 250 999 $2.405 1,000 + 99,999,999 $1.938

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins uSiP (SIL) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LMZ20501

  • Integrated inductor
  • Miniature 3.5-mm × 3.5-mm × 1.75-mm package
  • 1-A maximum load current
  • Input voltage range of 2.7 V to 5.5 V
  • Adjustable output voltage range of 0.8 V to 3.6 V
  • ± 1% feedback tolerance over temperature
  • 2.4-µA (maximum) quiescent current in shutdown
  • 3-MHz fixed PWM switching frequency
  • –40°C to 125°C junction temperature range
  • Power-good flag function
  • Pin-selectable switching modes
  • Internal compensation and soft start
  • Current limit, thermal shutdown, and UVLO protection
  • Create a custom design using the LMZ20501 with WEBENCH Power Designer

Description for the LMZ20501

The LMZ20501 nano module regulator is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 1 A of load from an input of up to 5.5 V, with exceptional efficiency and output accuracy in a very small solution size. The innovative package contains the regulator and inductor in a small 3.5 mm × 3.5 mm × 1.75 mm volume, thus saving board space and eliminating the time and expense of inductor selection. The LMZ20501 requires only five external components and has a pin-out designed for simple, optimum PCB layout. The device provides for an easy to use complete design with a minimum number of external components and the TI WEBENCH design tool. TI’s WEBENCH tool includes features such as external component calculation, electrical simulation, and WebTherm. For soldering information, see SNOA401.

Pricing

Qty Price (USD)
1 99 $3.131
100 249 $2.744
250 999 $1.924
1,000 + 99,999,999 $1.550

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ20501SILT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | $1.938 1 99 $3.915 100 249 $3.430 250 999 $2.405 1,000 + 99,999,999 $1.938

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more