Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ30606

ACTIVE

2.95V to 6V, 6A Step-Down Power Module in 9x11x2.8mm QFN Package

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPSM82816 ACTIVE 6-V 6-A step-down module with optional frequency synchronization, adjustable soft-start and tracking Smaller total BOM size of 60 mm² (saves >70% area) and 1% output voltage accuracy
TPSM82866A ACTIVE 2.4V to 5.5V input 6A step-down power module with integrated inductor Smaller total BOM size of 35 mm² (saves >80% area) and 1% output voltage accuracy

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 2.95 Vin (max) (V) 6 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Power good, Remote Sense, Tracking Control mode Voltage mode Duty cycle (max) (%) 91
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 2.95 Vin (max) (V) 6 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Power good, Remote Sense, Tracking Control mode Voltage mode Duty cycle (max) (%) 91
B1QFN (RKG) 39 99 mm² 11 x 9
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 9mm x 11mm x 2.8mm package
    - Pin Compatible with LMZ30602 & LMZ30604
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.8 V to 3.6 V, with ±1% Reference Accuracy
  • Adjustable Switching Frequency
    (500 kHz to 2 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 12°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ30606 With the WEBENCH® Power Designer
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 9mm x 11mm x 2.8mm package
    - Pin Compatible with LMZ30602 & LMZ30604
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.8 V to 3.6 V, with ±1% Reference Accuracy
  • Adjustable Switching Frequency
    (500 kHz to 2 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 12°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ30606 With the WEBENCH® Power Designer

The LMZ30606 SIMPLE SWITCHER® power module is an easy-to-use integrated power solution that combines a 6-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution requires as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The 9×11×2.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 12°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The LMZ30606 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The LMZ30606 SIMPLE SWITCHER® power module is an easy-to-use integrated power solution that combines a 6-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution requires as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The 9×11×2.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 12°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The LMZ30606 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LMZ30606 6-A Power Module With 2.95V-6V Input in QFN Package datasheet (Rev. B) 11 Apr 2018
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
Application note Soldering Requirements for BQFN Packages (Rev. C) 05 Mar 2020
White paper Simplify low EMI design with power modules 20 Nov 2017
Application note Working With QFN Power Modules (Rev. A) 08 Jun 2017
EVM User's guide Using the LMZ30606EVM-003, LMZ30604EVM-001, LMZ30602EVM-002 (Rev. A) 06 Mar 2014
Application note Adjusting LMZ3 Output Voltage with LM10010/1 11 Feb 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ30606EVM-003 — 2.95V to 6V, 6A Step-Down Power Module Evaluation Board

The LMZ30606EVM-003 is a fully assembled and tested circuit for evaluating the LMZ30606. The output voltage can be selected from four preset values using a jumper (3.3V, 2.5V, 1.8V, 1.2V, and 0.8V) and has an adjustable switching frequency of 500 kHz to 1 MHz. Solder pads and jumpers are available (...)
User guide: PDF
Not available on TI.com
Simulation model

LMZ30606 PSpice Transient Model

SNVM480.ZIP (71 KB) - PSpice Model
Simulation model

LMZ30606 Unencrypted PSpice Transient Model

SNVM789.ZIP (8 KB) - PSpice Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
B1QFN (RKG) 39 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos