The LP2952 and LP2953 are micropower voltage regulators with very low quiescent current
(130 µA typical at 1-mA load) and very low dropout voltage (typically 60 mV at light load and 470
mV at 250-mA load current). They are ideally suited for battery-powered systems. Furthermore, the
quiescent current increases only slightly at dropout, which prolongs battery life.
The LP2952 and LP2953 retain all the desirable characteristics of the LP2951, but offer
increased output current, additional features, and an improved shutdown function.
The automatic output discharge
pulls the output down quickly when the shutdown is activated.
The error flag goes low if the output voltage drops out of regulation.
Reverse battery-input
protection is provided.
The internal voltage reference is made available for external use, providing a low
temperature coefficient (20 ppm/°C) reference with very good line (0.03%) and load (0.04%)
regulation.
The LP2952 and LP2953 are micropower voltage regulators with very low quiescent current
(130 µA typical at 1-mA load) and very low dropout voltage (typically 60 mV at light load and 470
mV at 250-mA load current). They are ideally suited for battery-powered systems. Furthermore, the
quiescent current increases only slightly at dropout, which prolongs battery life.
The LP2952 and LP2953 retain all the desirable characteristics of the LP2951, but offer
increased output current, additional features, and an improved shutdown function.
The automatic output discharge
pulls the output down quickly when the shutdown is activated.
The error flag goes low if the output voltage drops out of regulation.
Reverse battery-input
protection is provided.
The internal voltage reference is made available for external use, providing a low
temperature coefficient (20 ppm/°C) reference with very good line (0.03%) and load (0.04%)
regulation.