LP38512

ACTIVE

1.5-A, ultra-low-dropout voltage regulator with power good & enable

Product details

Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8 Noise (µVrms) 75 Iq (typ) (mA) 7.5 Thermal resistance θJA (°C/W) 60 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 31 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8 Noise (µVrms) 75 Iq (typ) (mA) 7.5 Thermal resistance θJA (°C/W) 60 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 31 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 TO-263 (NDQ) 5 142.3416 mm² 10.16 x 14.01
  • 2.25V to 5.5V Input Voltage Range
  • 1.8V Fixed Output Voltage
  • 1.5A Output Load Current
  • ±2.5% Accuracy Over Line, Load, and Full-Temperature Range from -40°C to +125°C
  • Stable with Tiny 10 µF Ceramic Capacitors
  • 0.20% Output Voltage Load Regulation from 10 mA to 1.5A
  • Enable Pin
  • Error Flag Indicates Status of Output Voltage
  • 1uA of Quiescent Current in Shutdown
  • 40dB of PSRR at 100 kHz
  • Over-Temperature and Over-Current Protection
  • DDPAK/TO-263 and PFM Surface Mount Packages

All trademarks are the property of their respective owners.

  • 2.25V to 5.5V Input Voltage Range
  • 1.8V Fixed Output Voltage
  • 1.5A Output Load Current
  • ±2.5% Accuracy Over Line, Load, and Full-Temperature Range from -40°C to +125°C
  • Stable with Tiny 10 µF Ceramic Capacitors
  • 0.20% Output Voltage Load Regulation from 10 mA to 1.5A
  • Enable Pin
  • Error Flag Indicates Status of Output Voltage
  • 1uA of Quiescent Current in Shutdown
  • 40dB of PSRR at 100 kHz
  • Over-Temperature and Over-Current Protection
  • DDPAK/TO-263 and PFM Surface Mount Packages

All trademarks are the property of their respective owners.

The LP38512-1.8 Fast-Transient Response Low-Dropout Voltage Regulator offers the highest-performance in meeting AC and DC accuracy requirements for powering Digital Cores. The LP38512-1.8 uses a proprietary control loop that enables extremely fast response to change in line conditions and load demands. Output Voltage DC accuracy is specified at 2.5% over line, load and full temperature range from -40°C to +125°C. The LP38512-1.8 is designed for inputs from the 2.5V, 3.3V, and 5.0V rail, is stable with 10 μF ceramic capacitors, and has a fixed 1.8V output. An Error Flag feature monitors the output voltage and notifies the system processor when the output voltage falls more than 15% below the nominal value. The LP38512-1.8 provides excellent transient performance to meet the demand of high performance digital core ASICs, DSPs, and FPGAs found in highly-intensive applications such as servers, routers/switches, and base stations.

The LP38512-1.8 Fast-Transient Response Low-Dropout Voltage Regulator offers the highest-performance in meeting AC and DC accuracy requirements for powering Digital Cores. The LP38512-1.8 uses a proprietary control loop that enables extremely fast response to change in line conditions and load demands. Output Voltage DC accuracy is specified at 2.5% over line, load and full temperature range from -40°C to +125°C. The LP38512-1.8 is designed for inputs from the 2.5V, 3.3V, and 5.0V rail, is stable with 10 μF ceramic capacitors, and has a fixed 1.8V output. An Error Flag feature monitors the output voltage and notifies the system processor when the output voltage falls more than 15% below the nominal value. The LP38512-1.8 provides excellent transient performance to meet the demand of high performance digital core ASICs, DSPs, and FPGAs found in highly-intensive applications such as servers, routers/switches, and base stations.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LP38512-1.8 1.5A Fast-Trans Resp Low-Drpout Linear VR w/Error Flag datasheet (Rev. F) 04 Apr 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
EVM User's guide AN-1676 LP38512TS-1.8 Evaluation Board (Rev. A) 24 Apr 2013
EVM User's guide AN-1802 LP38512TJ-ADJ Evaluation Board (Rev. B) 24 Apr 2013
EVM User's guide AN-1859 LP38512MR-ADJ Evaluation Board (Rev. B) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 5 Ultra Librarian
TO-263 (NDQ) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos