LP3964

ACTIVE

800-mA, low-dropout voltage regulator with enable & sense

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS746 ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good & enable 1-A LDO in a smaller 2-mm x 2-mm package with power good.

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 7 Vin (min) (V) 2.5 Vout (max) (V) 5 Vout (min) (V) 1.215 Fixed output options (V) 1.8, 2.5, 3.3 Noise (µVrms) 150 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 32 Rating Catalog Load capacitance (min) (µF) 33 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 3 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 7 Vin (min) (V) 2.5 Vout (max) (V) 5 Vout (min) (V) 1.215 Fixed output options (V) 1.8, 2.5, 3.3 Noise (µVrms) 150 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 32 Rating Catalog Load capacitance (min) (µF) 33 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 3 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -40 to 125
SOT-223 (NDC) 5 45.24 mm² 6.5 x 6.96 TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Input Supply Voltage: 2.5 V to 7 V
  • Ultra-Low Dropout Voltage
  • Low Ground Pin Current
  • Load Regulation of 0.02%
  • 15-µA Quiescent Current in Shutdown Mode
  • Specified Output Current of 0.8-A DC
  • Output Voltage Accuracy ±1.5%
  • ERROR Flag Indicates Output Status (LP3961)
  • Sense Option Improves Better Load Regulation
    (LP3964)
  • Extremely Low Output Capacitor Requirements
  • Overtemperature and Overcurrent Protection
  • −40°C to 125°C Junction Temperature Range
  • Input Supply Voltage: 2.5 V to 7 V
  • Ultra-Low Dropout Voltage
  • Low Ground Pin Current
  • Load Regulation of 0.02%
  • 15-µA Quiescent Current in Shutdown Mode
  • Specified Output Current of 0.8-A DC
  • Output Voltage Accuracy ±1.5%
  • ERROR Flag Indicates Output Status (LP3961)
  • Sense Option Improves Better Load Regulation
    (LP3964)
  • Extremely Low Output Capacitor Requirements
  • Overtemperature and Overcurrent Protection
  • −40°C to 125°C Junction Temperature Range

The LP396x series of fast ultra-low-dropout linear regulators operate from a 2.5-V to 7-V input supply. A wide range of preset output voltage options are available. These ultra-low dropout linear regulators respond very fast to step changes in load which makes them suitable for low-voltage microprocessor applications. The LP3961 and LP3964 are developed on a CMOS process which allows low quiescent current operation independent of output load current, as well as operation under extremely low dropout conditions.

Dropout Voltage: Ultra-low dropout voltage; typically 24 mV at 80-mA load current and 240 mV at 800-mA load current.

Ground Pin Current: Typically 4 mA at 800-mA load current.

ERROR Flag: ERROR flag goes low when the output voltage drops 10% below nominal value (for LP3961).

SENSE: SENSE pin improves regulation at remote loads (for LP3964).

Precision Output Voltage: Multiple output voltage options are available ranging from 1.2 V to 5 V and adjustable (LP3964), with a specified accuracy of ±1.5% at room temperature, and ±3% over all conditions (varying line, load, and temperature).

The LP396x series of fast ultra-low-dropout linear regulators operate from a 2.5-V to 7-V input supply. A wide range of preset output voltage options are available. These ultra-low dropout linear regulators respond very fast to step changes in load which makes them suitable for low-voltage microprocessor applications. The LP3961 and LP3964 are developed on a CMOS process which allows low quiescent current operation independent of output load current, as well as operation under extremely low dropout conditions.

Dropout Voltage: Ultra-low dropout voltage; typically 24 mV at 80-mA load current and 240 mV at 800-mA load current.

Ground Pin Current: Typically 4 mA at 800-mA load current.

ERROR Flag: ERROR flag goes low when the output voltage drops 10% below nominal value (for LP3961).

SENSE: SENSE pin improves regulation at remote loads (for LP3964).

Precision Output Voltage: Multiple output voltage options are available ranging from 1.2 V to 5 V and adjustable (LP3964), with a specified accuracy of ±1.5% at room temperature, and ±3% over all conditions (varying line, load, and temperature).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP396x 800-mA Fast Ultra-Low-Dropout Linear Regulators datasheet (Rev. J) PDF | HTML 18 Jun 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (NDC) 5 Ultra Librarian
TO-220 (NDH) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos