32-pin (RQK) package image

LP876411B5RQKRQ1 ACTIVE

4 5-A/20-A multiphase buck converters PMIC for automotive SoCs

ACTIVE Custom reel may be available
Same as: LP876411B5RQKRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RQK) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP8764-Q1

  • AEC-Q100 Qualified with the following results:
    • Input voltage: 2.8 V to 5.5 V
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification Level 2
    • Device CDM ESD classification Level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Windowed voltage and over-current monitors
    • Watchdog with selectable trigger / Q&A mode
    • Level or PWM error signal monitoring (ESM)
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on configuration registers and non-volatile memory
  • 4 high-efficiency step-down DC/DC converters:
    • Output voltage: 0.3 V to 3.34 V (0.3 V to 1.9 V for multi-phase outputs)
    • Maximum output current: 5 A per phase, up to 20 A with 4-phase configuration
    • Programmable output voltage slew-rate: 0.5 mV/µs to 33 mV/µs
    • Switching frequency: 2.2 MHz or 4.4 MHz
  • 10 configurable general purpose I/O (GPIO)
  • SPMI interface for multi-PMIC synchronization
  • Input overvoltage monitor (OVP) and undervoltage lockout (UVLO)

.

.

Description for the LP8764-Q1

The LP8764-Q1 device is designed to meet the power management requirements of the latest processors and platforms in various safety-relevant automotive and industrial applications. The device has four step-down DC/DC converter cores, that are configurable for five different phase configurations from one 4-phase output to four 1-phase outputs. The device settings can be changed by I2C-compatible serial interface or by a SPI serial interface.

The automatic PFM/PWM (AUTO mode) operation together with the automatic phase adding and phase shedding maximizes efficiency over a wide output-current range. The LP8764-Q1 device supports remote differential voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) that improves the accuracy of the output voltage. The switching clock can be forced to PWM mode and the phases are interleaved. The switching can be synchronized to an external clock and spread-spectrum mode can be enabled to minimize the disturbances.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more