5-pin (DBV) package image

MAX4594DBVR ACTIVE

10-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel analog switch (active high)

ACTIVE Custom reel may be available
Same as: MAX4594DBVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the MAX4594

  • Low ON-State Resistance (10 )
  • ON-State Resistance Flatness (1.5 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection (5 pC Max)
  • 300-MHz –3-dB Bandwidth at 25°C
  • Low Total Harmonic Distortion (THD) (0.05%)
  • 2-V to 5.5-V Single-Supply Operation
  • Specified at 5-V and 3.3-V Nodes
  • –80-dB OFF Isolation at 1 MHz
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • 0.5-nA Max OFF Leakage
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • TTL/CMOS-Logic Compatible
  • Applications
    • Sample-and-Hold Circuits
    • Battery-Powered Equipment (Cellular Phones, PDAs)
    • Audio and Video Signal Routing
    • Communication Circuits
    • PCMCIA Cards

Description for the MAX4594

The MAX4594 is a single-pole single-throw (SPST) analog switch that is designed to operate from 2 V to 5.5 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more