113-pin (ZCA) package image

MSP430BT5190IZCAR ACTIVE

25 MHz MCU with 256KB Flash, 16KB SRAM, 12-bit ADC, Commercially Licensed Bluetooth v2.1 Stack
ACTIVE Custom reel may be available
Same as: MSP430BT5190IZCAR.A, MSP430BT5190IZCAR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430BT5190IZCAT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZCA) | 113
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the MSP430BT5190

  • Designed for use with CC2560 TI Bluetooth based solutions
  • Commercially licensed Mindtree™ Ethermind Bluetooth Stack for MSP430
    • Bluetooth v2.1 + enhanced data rate (EDR) compliant
    • Serial port profile (SPP)
    • Sample applications
  • Low supply voltage range: 3.6 V down to 1.8 V
  • Ultra-low power consumption
    • Active mode (AM): all system clocks active 230 µA/MHz at 8 MHz, 3 V, flash program execution (typical) 110 µA/MHz at 8 MHz, 3 V, RAM program execution (typical)
    • Standby mode (LPM3): real-time clock (RTC) with crystal, watchdog, and supply supervisor operational, full RAM retention, fast wakeup: 1.7 µA at 2.2 V, 2.1 µA at 3 V (typical) low-power oscillator (VLO), general-purpose counter, watchdog, and supply supervisor operational, full RAM retention, fast wakeup: 1.2 µA at 3 V (typical)
    • Off mode (LPM4): full RAM retention, supply supervisor operational, fast wakeup: 1.2 µA at 3 V (typical)
    • Shutdown mode (LPM4.5): 0.1 µA at 3 V (typical)
  • Wake up from standby mode in less than 5 µs
  • 16-bit RISC architecture
  • Flexible power-management system
    • Fully integrated LDO with programmable regulated core supply voltage
    • Supply voltage supervision, monitoring, and brownout
  • Unified clock system
    • FLL control loop for frequency stabilization
    • Low-power low-frequency internal clock source (VLO)
    • Low-frequency trimmed internal reference source (REFO)
    • 32-kHz crystals
    • High-frequency crystals up to 32 MHz
  • 16-bit timer TA0, Timer_A with five capture/compare registers
  • 16-bit timer TA1, Timer_A with three capture/compare registers
  • 16-bit timer TB0, Timer_B with seven capture/compare shadow registers
  • Up to four universal serial communication interfaces (USCIs)
    • USCI_A0, USCI_A1, USCI_A2, and USCI_A3 each support:
      • Enhanced UART supports automatic baud-rate detection
      • IrDA encoder and decoder
      • Synchronous SPI
    • USCI_B0, USCI_B1, USCI_B2, and USCI_B3 each support:
      • I2C
      • Synchronous SPI
  • 12-bit analog-to-digital converter (ADC)
    • Internal reference
    • 14 external channels, 2 internal channels
  • Hardware multiplier supports 32-bit operations
  • Serial onboard programming, no external programming voltage needed
  • 3-channel internal DMA
  • Basic timer with RTC feature

Description for the MSP430BT5190

The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 5 µs.

MSP430BT5190 is a microcontroller configuration with three 16-bit timers, a high-performance 12-bit ADC, four USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, and 87 I/O pins.

The MSP430BT5190 microcontroller is designed for commercial use with TI’s CC2560 based Bluetooth solutions in conjunction with Mindtree’s Ethermind Bluetooth stack and SPP. This MSP430BT5190+CC2560 Bluetooth platform is ideal for applications that need a wireless serial link for cable replacement, such as remote controls, thermostats, smart meters, blood glucose meters, pulseoximeters, and many others.

For complete module descriptions, see the MSP430x5xx and MSP430x6xx Family User’s Guide

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430BT5190IZCAT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more