Packaging information
| Package | Pins TSSOP (PW) | 20 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the MSP430F1101A
- Low Supply Voltage Range 1.8 V 3.6 V
- Ultralow-Power Consumption
- Active Mode: 160 µA at 1 MHz, 2.2 V
- Standby Mode: 0.7 µA
- Off Mode (RAM Retention): 0.1 µA
- Wake-Up From Standby Mode in less than 6 µs
- 16-Bit RISC Architecture, 125 ns Instruction Cycle Time
- Basic Clock Module Configurations:
- Various Internal Resistors
- Single External Resistor
- 32-kHz Crystal
- High-Frequency Crystal
- Resonator
- External Clock Source
- 16-Bit Timer_A With Three Capture/Compare Registers
- On-Chip Comparator for Analog Signal Compare Function or Slope A/D Conversion
- Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
- Family Members Include:
MSP430C1101: 1KB ROM, 128B RAM
MSP430C1111: 2KB ROM, 128B RAM
MSP430C1121: 4KB ROM, 256B RAM
MSP430F1101A: 1KB + 128B Flash Memory 128B RAM
MSP430F1111A: 2KB + 256B Flash Memory 128B RAM
MSP430F1121A: 4KB + 256B Flash Memory 256B RAM - Available in a 20-Pin Plastic Small-Outline Wide Body (SOWB) Package, 20-Pin Plastic Small-Outline Thin Package, and 20-Pin TVSOP (F11x1A only) and 24-Pin QFN
- For Complete Module Descriptions, Refer to the MSP430x1xx Family Users Guide, Literature Number SLAU049.
Description for the MSP430F1101A
The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.
The MSP430x11x1 series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer, versatile analog comparator and fourteen I/O pins.
Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand alone RF sensor front end is another area of application. The I/O port inputs provide single slope A/D conversion capability on resistive sensors.