Packaging information
| Package | Pins LQFP (PM) | 64 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 1,000 | LARGE T&R |
Features for the MSP430F156
- Low Supply-Voltage Range: 1.8 V to 3.6 V
- Ultralow Power Consumption
- Active Mode: 330 µA at 1 MHz, 2.2 V
- Standby Mode: 1.1 µA
- Off Mode (RAM Retention): 0.2 µA
- Five Power-Saving Modes
- Wake-Up From Standby Mode in Less Than 6 µs
- 16-Bit RISC Architecture,
125-ns Instruction Cycle Time - Three-Channel Internal DMA
- 12-Bit Analog-to-Digital (A/D) Converter
With Internal Reference, Sample-and-Hold,
and Autoscan Feature - Dual 12-Bit Digital-to-Analog (D/A)
Converters With Synchronization - 16-Bit Timer_A With Three
Capture/Compare Registers - 16-Bit Timer_B With Three or Seven
Capture/Compare-With-Shadow Registers - On-Chip Comparator
- Serial Communication Interface (USART0),
Functions as Asynchronous UART or
Synchronous SPI or I2C Interface - Serial Communication Interface (USART1),
Functions as Asynchronous UART or
Synchronous SPI Interface - Supply Voltage Supervisor/Monitor With
Programmable Level Detection - Brownout Detector
- Bootstrap Loader
- Serial Onboard Programming, No External
Programming Voltage Needed, Programmable
Code Protection by Security Fuse - Family Members Include
- MSP430F155
16KB+256B Flash Memory
512B RAM - MSP430F156
24KB+256B Flash Memory
1KB RAM - MSP430F157
32KB+256B Flash Memory,
1KB RAM - MSP430F167
32KB+256B Flash Memory,
1KB RAM - MSP430F168
48KB+256B Flash Memory,
2KB RAM - MSP430F169
60KB+256B Flash Memory,
2KB RAM - MSP430F1610
32KB+256B Flash Memory
5KB RAM - MSP430F1611
48KB+256B Flash Memory
10KB RAM - MSP430F1612
55KB+256B Flash Memory
5KB RAM
- MSP430F155
- Available in 64-Pin QFP Package (PM) and
64-Pin QFN Package (RTD) - For Complete Module Descriptions, See the
MSP430x1xx Family Users Guide,
Literature Number SLAU049
I2C is a registered trademark of Philips Incorporated.
Description for the MSP430F156
The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.
The MSP430F15x/16x/161x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, dual 12-bit D/A converter, one or two universal serial synchronous/asynchronous communication interfaces (USART), I2C, DMA, and 48 I/O pins. In addition, the MSP430F161x series offers extended RAM addressing for memory-intensive applications and large C-stack requirements.
Typical applications include sensor systems, industrial control applications, hand-held meters, etc.