80-pin (PN) package image

MSP430F2417TPNR ACTIVE

16 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier

ACTIVE Custom reel may be available
Same as: MSP430F2417TPNR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F2417TPN ACTIVE
Package qty | Carrier 119 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PN) | 80
Operating temperature range (°C) -40 to 105
Package qty | Carrier 1,000 | LARGE T&R

Features for the MSP430F2417

  • Low supply voltage range: 1.8 V to 3.6 V
  • Ultra-low power consumption
    • Active mode: 365 µA at 1 MHz, 2.2 V
    • Standby mode (VLO): 0.5 µA
    • Off mode (RAM retention): 0.1 µA
  • Wake up from standby mode in less than 1 µs
  • 16-bit RISC architecture, 62.5-ns instruction cycle time
  • Three-channel internal DMA (MSP430F261x only)
  • 12-bit analog-to-digital converter (ADC) with internal reference, sample-and-hold, and autoscan feature
  • Dual 12-bit digital-to-analog converters (DACs) with synchronization (MSP430F261x only)
  • 16-bit Timer_A with three capture/compare registers
  • 16-bit Timer_B with seven capture/compare registers with shadow registers
  • On-chip comparator
  • Four universal serial communication interfaces (USCIs)
    • USCI_A0 and USCI_A1
      • Enhanced UART supporting automatic baud-rate detection
      • IrDA encoder and decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1
      • I2C
      • Synchronous SPI
  • Supply voltage supervisor and monitor with programmable level detection
  • Brownout detector
  • Bootloader (BSL)
  • Serial onboard programming, no external programming voltage needed, programmable code protection by security fuse
  • Family members (also see Device Comparison)
    • MSP430F2416
      • 92KB + 256 bytes flash memory
      • 4KB RAM
    • MSP430F2417
      • 92KB + 256 bytes flash memory
      • 8KB RAM
    • MSP430F2418
      • 116KB + 256 bytes flash memory
      • 8KB RAM
    • MSP430F2419
      • 120KB + 256 bytes flash memory
      • 4KB RAM
    • MSP430F2616
      • 92KB + 256 bytes flash memory
      • 4KB RAM
    • MSP430F2617
      • 92KB + 256 bytes flash memory
      • 8KB RAM
    • MSP430F2618
      • 116KB + 256 bytes flash memory
      • 8KB RAM
    • MSP430F2619
      • 120KB + 256 bytes flash memory
      • 4KB RAM
  • Available in 80-pin quad flat pack (LQFP), 64-pin LQFP, and 113-pin ball grid array (nFBGA)

Description for the MSP430F2417

The Texas Instruments MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F261x and MSP430F241x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit ADC, a comparator, two 12-bit DACs, four USCI modules, DMA, and up to 64 I/O pins. The MSP430F241x devices are identical to the MSP430F261x devices, with the exception that the DAC12 and the DMA modules are not implemented.

The LQFP-64 package is also available as a nonmagnetic package for medical imaging applications.

For complete module descriptions, see the MSP430F2xx and MSP430G2xx Family User’s Guide .

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F2417TPN ACTIVE
Package qty | Carrier 119 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more