MSP430F47166IPZR ACTIVE

16-MHz polyphase metering MCU with 6 sigma-delta ADCs, 160-segment LCD, DMA, 92KB Flash, 4KB RAM

ACTIVE Custom reel may be available
Same as: MSP430F47166IPZR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F47166IPZ ACTIVE
Package qty | Carrier 90 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PZ) | 100
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the MSP430F47166

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 350 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.2 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • Three, Six or Seven 16-Bit Sigma-Delta Analog-to-Digital (A/D)
    Converters With Differential PGA Inputs
  • 16-Bit Timer_B With Three Capture/Compare-With-Shadow Registers
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator
  • Four Universal Serial Communication Interface (USCI) Modules
    • USCI_A0 and USCI_A1
      • Enhanced UART Supporting Auto-Baudrate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1
      • I2C
      • Synchronous SPI
  • Integrated LCD Driver With Contrast Control for Up to 160 Segments
  • Basic Timer With Real-Time Clock Feature
  • 32-Bit Hardware Multiplier
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed
    Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On-Chip Emulation Module
  • Family Members Include
    • MSP430F47163: 92KB Flash, 4KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47173: 92KB Flash, 8KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47183: 116KB Flash, 8KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47193: 120KB Flash, 4KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47126: 56KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47166: 92KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47176: 92KB Flash, 8KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47186: 116KB Flash, 8KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47196: 120KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47127: 56KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47167: 92KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47177: 92KB Flash, 8KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47187: 116KB Flash, 8KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47197: 120KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
  • Available in a 100-Pin Plastic Quad Flatpack (QFP) Package
  • For Complete Module Descriptions, See the MSP430x4xx Family User’s Guide,
    Literature Number SLAU056
  • For E-Meter Reference Design and Software, See Implementation of aThree-Phase Electronic Watt-Hour Meter using the MSP430F471xx, Literature Number SLAA409

Description for the MSP430F47166

The Texas InstrumentsMSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portablemeasurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430F471xx series are microcontroller configurations targeted to single-phase and poly-phase electricity meters with three, six, or seven 16-bit sigma-delta A/D converters. Each channel has a differential input pair and programmable input gain. Also integrated are two 16-bit timers, four universal serial communication interfaces (USCI), DMA, 68 I/O pins, and a liquid crystal driver (LCD) with integrated contrast control.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F47166IPZ ACTIVE
Package qty | Carrier 90 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more