48-pin (RGZ) package image

MSP430F5222IRGZR ACTIVE

25 MHz MCU with 64KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, 1.8V Split-Rail I/O

ACTIVE Custom reel may be available
Same as: MSP430F5222IRGZR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F5222IRGZT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the MSP430F5222

  • Dual-Supply Voltage Device
    • Primary Supply (AVCC, DVCC):
      • Powered From External Supply:
        3.6 V Down to 1.8 V
      • Up to 22 General-Purpose I/Os With up to Four External Interrupts
    • Low-Voltage Interface Supply (DVIO):
      • Powered From Separate External Supply: 1.62 V to 1.98 V
      • Up to 31 General-Purpose I/Os With up to 12 External Interrupts
      • Serial Communications
  • Ultra-Low Power Consumption
    • Active Mode (AM):
      All System Clocks Active
      290 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
      150 µA/MHz at 8 MHz, 3.0 V, RAM Program Execution (Typical)
    • Standby Mode (LPM3):
      Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      1.9 µA at 2.2 V, 2.1 µA at 3.0 V (Typical)
      Low-Power Oscillator (VLO), General-Purpose Counter, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      1.4 µA at 3.0 V (Typical)
    • Off Mode (LPM4):
      Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
      1.1 µA at 3.0 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.18 µA at 3.0 V (Typical)
  • Wake up From Standby Mode in 3.5 µs (Typical)
  • 16-Bit RISC Architecture, Extended Memory, up to 25-MHz System Clock
  • Flexible Power-Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Watch Crystals (XT1)
    • High-Frequency Crystals up to 32 MHz (XT2)
  • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
  • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TA2, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TB0, Timer_B With Seven Capture/Compare Shadow Registers
  • Two Universal Serial Communication Interfaces
    • USCI_A0 and USCI_A1 Each Support:
      • Enhanced UART With Automatic Baud Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1 Each Support:
      • I2C
      • Synchronous SPI
  • 10-Bit Analog-to-Digital Converter (ADC) With Internal Reference, Sample-and-Hold
  • Comparator
  • Hardware Multiplier Supports 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Three-Channel Internal DMA
  • Basic Timer With RTC Feature
  • Device Comparison Summarizes Available Family Members

Description for the MSP430F5222

The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3.5 µs (typical).

The MSP430F522x series are microcontrollers with four 16-bit timers, a high-performance 10-bit ADC, two universal serial communication interfaces (USCIs), a hardware multiplier, DMA, a comparator, and an RTC module with alarm capabilities.

The MSP430F521x series include all of the peripherals of the MSP430F522x series with the exception of the ADC.

All devices have a split I/O supply system that allows for a seamless interface to other devices that have a nominal 1.8-V I/O interface without the need for external level translation.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide. For design guidelines, see Designing With MSP430F522x and MSP430F521x Devices.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F5222IRGZT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more