38-pin (DBT) package image

MSP430FR2153TDBTR ACTIVE

24 MHz MCU with 16KB FRAM, 2KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer

ACTIVE Custom reel may be available
Same as: MSP430FR2153TDBTR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430FR2153TDBT ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DBT) | 38
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,000 | LARGE T&R

Features for the MSP430FR2153

  • Embedded microcontroller
    • 16-bit RISC architecture up to 24 MHz
    • Extended temperature: –40°C to 105°C
    • Wide supply voltage range from 3.6 V down to 1.8 V (operational voltage is restricted by SVS levels, see VSVSH- and VSVSH+ in PMM, SVS and BOR)
  • Optimized low-power modes (at 3 V)
    • Active mode: 142 µA/MHz
    • Standby:
      • LPM3 with 32768-Hz crystal: 1.43 µA (with SVS enabled)
      • LPM3.5 with 32768-Hz crystal: 620 nA (with SVS enabled)
    • Shutdown (LPM4.5): 42 nA (with SVS disabled)
  • Low-power ferroelectric RAM (FRAM)
    • Up to 32KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
  • Ease of use
    • 20KB ROM library includes driver libraries and FFT libraries
  • High-performance analog
    • One 12-channel 12-bit analog-to-digital converter (ADC)
      • Internal shared reference (1.5, 2.0, or 2.5 V)
      • Sample-and-hold 200 ksps
    • Two enhanced comparators (eCOMP)
      • Integrated 6-bit digital-to-analog converter (DAC) as reference voltage
      • Programmable hysteresis
      • Configurable high-power and low-power modes
      • One with fast 100-ns response time
      • One with 1-µs response time with 1.5-µA low power
    • Four smart analog combo (SAC-L3) (MSP430FR235x devices only)
      • Supports General-Purpose Operational Amplifier (OA)
      • Rail-to-rail input and output
      • Multiple input selections
      • Configurable high-power and low-power modes
      • Configurable PGA mode supports
        • Noninverting mode: ×1, ×2, ×3, ×5, ×9, ×17, ×26, ×33
        • Inverting mode: ×1, ×2, ×4, ×8, ×16, ×25, ×32
      • Built-in 12-bit reference DAC for offset and bias settings
      • 12-bit voltage DAC mode with optional references
  • Intelligent digital peripherals
    • Three 16-bit timers with three capture/compare registers each (Timer_B3)
    • One 16-bit timer with seven capture/compare registers each (Timer_B7)
    • One 16-bit counter-only real-time clock counter (RTC)
    • 16-bit cyclic redundancy checker (CRC)
    • Interrupt compare controller (ICC) enabling nested hardware interrupts
    • 32-bit hardware multiplier (MPY32)
    • Manchester codec (MFM)
  • Enhanced serial communications
    • Two enhanced USCI_A (eUSCI_A) modules support UART, IrDA, and SPI
    • Two enhanced USCI_B (eUSCI_B) modules support SPI and I2C
  • Clock system (CS)
    • On-chip 32-kHz RC oscillator (REFO)
    • On-chip 24-MHz digitally controlled oscillator (DCO) with frequency locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator (MODOSC)
    • External 32-kHz crystal oscillator (LFXT)
    • External high-frequency crystal oscillator up to 24 MHz (HFXT)
    • Programmable MCLK prescaler of 1 to 128
    • SMCLK derived from MCLK with programmable prescaler of 1, 2, 4, or 8
  • General input/output and pin functionality
    • 44 I/Os on 48-pin package
    • 32 interrupt pins (P1, P2, P3, and P4) can wake MCU from LPMs
  • Development tools and software (also see Tools and Software)
  • Family members (also see Device Comparison)
    • MSP430FR2355: 32KB of program FRAM, 512 bytes of data FRAM, 4KB of RAM
    • MSP430FR2353: 16KB of program FRAM, 512 bytes of data FRAM, 2KB of RAM
    • MSP430FR2155: 32KB of program FRAM, 512 bytes of data FRAM, 4KB of RAM
    • MSP430FR2153: 16KB of program FRAM, 512 bytes of data FRAM, 2KB of RAM
  • Package options
    • 48-pin: LQFP (PT)
    • 40-pin: VQFN (RHA)
    • 38-pin: TSSOP (DBT)
    • 32-pin: VQFN (RSM)

Description for the MSP430FR2153

MSP430FR215x and MSP430FR235x microcontrollers (MCUs) are part of the MSP430™ MCU value line portfolio of ultra-low-power low-cost devices for sensing and measurement applications. MSP430FR235x MCUs integrate four configurable signal-chain modules called smart analog combos, each of which can be used as a 12-bit DAC or a configurable programmable-gain Op-Amp to meet the specific needs of a system while reducing the BOM and PCB size. The device also includes a 12-bit SAR ADC and two comparators. The MSP430FR215x and MSP430FR235x MCUs all support an extended temperature range from –40° up to 105°C, so higher temperature industrial applications can benefit from the devices’ FRAM data-logging capabilities. The extended temperature range allows developers to meet requirements of applications such as smoke detectors, sensor transmitters, and circuit breakers.

The MSP430FR215x and MSP430FR235x MCUs feature a powerful 16-bit RISC CPU, 16-bit registers, and a constant generator that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode typically in less than 10 µs.

The MSP430 ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatile behavior of flash.

MSP430FR215x and MSP430FR235x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-EXP430FR2355 LaunchPad™ development kit and the MSP-TS430PT48 48-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ support forums.

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430FR2153TDBT ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more