38-pin (DA) package image

MSP430FR5721IDA ACTIVE

8 MHz MCU with 4KB FRAM, 1KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer

Same as: MSP430FR5721IDA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430FR5721IDAR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DA) | 38
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the MSP430FR5721

  • Embedded Microcontroller
    • 16-Bit RISC Architecture up to 8-MHz Clock
    • Wide Supply Voltage Range (2 V to 3.6 V)
    • –40°C to 85°C Operation
  • Optimized Ultra-Low-Power Modes
    • Active Mode: 81.4 µA/MHz (Typical)
    • Standby (LPM3 With VLO): 6.3 µA (Typical)
    • Real-Time Clock (RTC) (LPM3.5 With Crystal): 1.5 µA (Typical)
    • Shutdown (LPM4.5): 0.32 µA (Typical)
  • Ultra-Low-Power Ferroelectric RAM (FRAM)
    • Up to 16KB of Nonvolatile Memory
    • Ultra-Low-Power Writes
    • Fast Write at 125 ns per Word (16KB in 1 ms)
    • Built-In Error Correction Coding (ECC) and Memory Protection Unit (MPU)
    • Universal Memory = Program + Data + Storage
    • 1015 Write Cycle Endurance
    • Radiation Resistant and Nonmagnetic
  • Intelligent Digital Peripherals
    • 32-Bit Hardware Multiplier (MPY)
    • Three-Channel Internal DMA
    • Real-Time Clock (RTC) With Calendar and Alarm Functions
    • Five 16-Bit Timers With up to Three Capture/Compare Registers
    • 16-Bit Cyclic Redundancy Checker (CRC)
  • High-Performance Analog
    • 16-Channel Analog Comparator With Voltage Reference and Programmable Hysteresis
    • 12-Channel 10-Bit Analog-to-Digital Converter (ADC) With Internal Reference and Sample-and-Hold
      • 200 ksps at 100-µA Consumption
  • Enhanced Serial Communication
    • eUSCI_A0 and eUSCI_A1 Support:
      • UART With Automatic Baud-Rate Detection
      • IrDA Encode and Decode
      • SPI
    • eUSCI_B0 Supports:
      • I2C With Multiple-Slave Addressing
      • SPI
    • Hardware UART Bootloader (BSL)
  • Power Management System
    • Fully Integrated LDO
    • Supply Voltage Supervisor for Core and Supply Voltages With Reset Capability
    • Always-On Zero-Power Brownout Detection
    • Serial Onboard Programming With No External Voltage Needed
  • Flexible Clock System
    • Fixed-Frequency DCO With Six Selectable Factory-Trimmed Frequencies (Device Dependent)
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • 32-kHz Crystals (LFXT)
    • High-Frequency Crystals (HFXT)
  • Development Tools and Software
  • Family Members

Description for the MSP430FR5721

The TI MSP430FR572x family of ultra-low-power microcontrollers consists of multiple devices that feature embedded FRAM nonvolatile memory, ultra-low-power 16-bit MSP430™ CPU, and different peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption. Peripherals include a 10-bit ADC, a 16-channel comparator with voltage reference generation and hysteresis capabilities, three enhanced serial channels capable of I2C, SPI, or UART protocols, an internal DMA, a hardware multiplier, an RTC, five 16-bit timers, and digital I/Os.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430FR5721IDAR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more