48-pin (PHP) package image

M4FR5969SPHPT-MLS ACTIVE

Radiation Hardened Mixed-Signal Microcontroller

ACTIVE Custom reel may be available
Same as: M4FR5969SPHPT-MLS.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins HTQFP (PHP) | 48
Operating temperature range (°C) -55 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the MSP430FR5969-SP

  • Radiation-Hardness Assured
    • Extended Temperature Operation (–55°C to 105°C) (1)
    • Single Event Latchup (SEL) Immune to 72 MeV.cm2/mg at 125°C
    • Radiation Lot Acceptance Tested to 50 krad
    • 48-pin VQFN Plastic Package
    • Single Controlled Baseline
    • Extended Product Change Notification
    • Product Traceability
    • Extended Product Life Cycle
  • Embedded Microcontroller
    • 16-Bit RISC Architecture up to 16‑MHz Clock
    • Wide Supply Voltage Range
      (1.8 V to 3.6 V) (2)
  • Optimized Ultra-Low-Power Modes
    • Active Mode: Approximately 100 µA/MHz
    • Standby (LPM3 With VLO): 0.4 µA (Typical)
    • Real-Time Clock (LPM3.5): 0.25 µA (Typical) (3)
    • Shutdown (LPM4.5): 0.02 µA (Typical)
  • Ultra-Low-Power Ferroelectric RAM (FRAM)
    • Up to 64KB of Nonvolatile Memory
    • Ultra-Low-Power Writes
    • Fast Write at 125 ns Per Word (64KB in 4 ms)
    • Unified Memory = Program + Data + Storage in One Single Space
    • 1015 Write Cycle Endurance
    • Radiation Resistant and Nonmagnetic
  • Intelligent Digital Peripherals
    • 32-Bit Hardware Multiplier (MPY)
    • 3-Channel Internal DMA
    • Real-Time Clock (RTC) With Calendar and Alarm Functions
    • Five 16-Bit Timers With up to Seven Capture/Compare Registers Each
    • 16-Bit Cyclic Redundancy Checker (CRC)
  • High-Performance Analog
    • 16-Channel Analog Comparator
    • 12-Bit Analog-to-Digital Converter (ADC)
      With Internal Reference and Sample-and-Hold
      and up to 16 External Input Channels
    • Multifunction Input/Output Ports
      • Accessible Bit-, Byte-, and Word-Wise (in Pairs)
      • Edge-Selectable Wake From LPM on All Ports
      • Programmable Pullup and Pulldown on All Ports
    • Code Security and Encryption
      • 128-Bit or 256-Bit AES Security Encryption and Decryption Coprocessor
      • Random Number Seed for Random Number Generation Algorithms
    • Enhanced Serial Communication
      • eUSCI_A0 and eUSCI_A1 Support
        • UART With Automatic Baud-Rate Detection
        • IrDA Encode and Decode
        • SPI
      • eUSCI_B0 Supports
        • I2C With Multiple Slave Addressing
        • SPI
      • Hardware UART
    • Flexible Clock System
      • Fixed-Frequency DCO With 10 Selectable Factory-Trimmed Frequencies
      • Low-Power Low-Frequency Internal Clock Source (VLO)
      • 32-kHz Crystals (LFXT)
      • High-Frequency Crystals (HFXT)
    • Development Tools and Software
      • Free Professional Development Environments With EnergyTrace++™ Technology
      • Development Kit (MSP-TS430RGZ48C)
    • For Complete Module Descriptions, See the MSP430FR58xx, MSP430FR59xx, MSP430FR68xx, and MSP430FR69xx Family User’s Guide

    (1) Refer to MSP430FR5969-SP EM Lifetime Derating Chart in the Specifications Section.

    (2)Minimum supply voltage is restricted by SVS levels.

    (3)RTC is clocked by a 3.7-pF crystal.

Description for the MSP430FR5969-SP

The MSP430™ ultra-low-power (ULP) FRAM platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing innovators to increase performance at lowered energy budgets. FRAM technology combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash at much lower power.

The ultra low-power architecture of the MSP430FR5969-SP showcases seven low-power modes, optimized to achieve power efficient distributed telemetry/housekeeping systems.

The integrated mixed-signal features of the MSP430FR5969-SP make it ideally suited for distributed telemetry applications in next-generation spacecraft. The strong immunity to single-event latchup and total ionizing dose, enable the device to be used in a variety of space and radiation environments.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more