28-pin (PW) package image

MSP430I2020TPW ACTIVE

16 MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM

Same as: MSP430I2020TPW.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430I2020TPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) -40 to 105
Package qty | Carrier 50 | TUBE

Features for the MSP430I2020

  • Supply voltage range: 2.2 V to 3.6 V
  • High-performance analog
    • MSP430i204x: Four 24-bit sigma-delta analog-to-digital converters (ADCs) with differential PGA inputs
    • MSP430I203x: Three 24-bit sigma-delta analog-to-digital converters (ADCs) with differential PGA inputs
    • MSP430I202x: Two 24-bit sigma-delta analog-to-digital converters (ADCs) with differential PGA inputs
  • Ultra-low power consumption
    • Active mode (AM): All system clocks active 275 µA/MHz at 16.384-MHz, 3.0 V, flash program execution (typical)
    • Standby mode (LPM3): Watchdog timer active, full RAM retention 210 µA at 3.0 V (typical)
    • Off mode (LPM4): Full RAM retention 70 µA at 3.0 V (typical)
    • Shutdown mode (LPM4.5): 75 nA at 3.0 V (typical)
  • Intelligent digital peripherals
    • Two 16-bit timers with three capture/compare registers each
    • Hardware multiplier supports 16-bit operations
  • Enhanced universal serial communication interfaces (eUSCIs)
    • eUSCI_A0
      • Enhanced UART with automatic baud-rate detection
      • IrDA encoder and decoder
      • Synchronous SPI
    • eUSCI_B0
      • Synchronous SPI
      • I2C
  • Flexible power management system
    • Integrated LDO with 1.8-V regulated core supply voltage
    • Supply voltage monitor with programmable level detection
    • Brownout detector
    • Built-in voltage reference
    • Temperature sensor
  • Clock system
    • 16.384-MHz internal digitally controlled oscillator (DCO)
    • DCO operation with internal or external resistor
    • External digital clock source
  • Development tools and software (also see Tools and Software)
  • Wake up from standby mode in 1 µs
  • 16-bit RISC architecture, up to 16.384-MHz system clock
  • Serial onboard programming, no external programming voltage needed
  • Available in 28-pin TSSOP (PW) and 32-pin VQFN (RHB) packages
  • Device Comparison summarizes the available family members
  • Featured software and reference designs

Description for the MSP430I2020

The Texas Instruments MSP430i204x, MSP430I203x and MSP430I202x microcontrollers (MCUs) are part of the MSP430™ Metrology and Monitoring portfolio. The architecture and integrated peripherals, combined with five extensive low-power modes, are optimized to achieve extended battery life in portable and battery-powered measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the devices to wake up from low-power modes to active mode in less than 5 µs.

The MSP430i204x MCUs include four high-performance 24-bit sigma-delta ADCs, two eUSCIs (one eUSCI_A module and one eUSCI_B module), two 16-bit timers, a hardware multiplier, and up to 16 I/O pins.

The MSP430I203x MCUs include three high-performance 24-bit sigma-delta ADCs, two eUSCIs (one eUSCI_A module and one eUSCI_B module), two 16-bit timers, a hardware multiplier, and up to 16 I/O pins.

The MSP430I202x MCUs include two high-performance 24-bit sigma-delta ADCs, two eUSCIs (one eUSCI_A module and one eUSCI_B module), two 16-bit timers, a hardware multiplier, and up to 16 I/O pins.

Typical applications for these devices include energy measurement, analog and digital sensor systems, LED lighting, digital power supplies, motor controls, remote controls, thermostats, digital timers, and hand-held meters.

The MSP430i204x, MSP430I203x and MSP430I202x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the EVM430-I2040S evaluation module (EVM) for metering and the MSP-TS430RHB32A 100-pin target development board. The Energy Measurement Design Center for MSP430 MCUs is provided as a rapid development tool that enables energy measurement on these devices. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSP430i2xx Family User’s Guide.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430I2020TPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more