Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
PQFP (NBK) 160 973.44 mm² 31.2 x 31.2
  • 100% compatible with VxWorks®, VRTX®, QNX® Neutrino,
    pSOS+™, and other popular real-time executives
    and operating system kernels
  • Intel486 instruction set compatible (protected mode
    only) with optimized performance
  • CPU includes a 1 Kbyte Instruction Cache
  • Operation at 25 MHz with 5V supply
  • Low cost 160-pin PQFP package
  • Industry standard interrupt controller, timers, real time
    clock, UART with IrDA v1.0 (Infrared Data Association) port
  • Intel 82365 compatible PCMCIA interface
  • Protected WATCHDOGTM timer
  • Optimized DRAM Controller (supports two banks, up to
    8 Mbytes each)
  • Up to nine versatile, programmable chip selects
  • Glueless interface to ISA peripherals
  • Arbitration support for auxiliary processor
  • Four external DMA channels (max. transfer rate of 25
    MByte/sec @ 25 MHz) support many transfer modes
  • High performance IEEE 1284 (ECP) Bidirectional Parallel Port
  • MICROWIRE™/Access.bus synchronous serial
    interfaces
  • LCD Controller for an up to 4 grey scale supertwist
    Liquid Crystal Displays up to 480 X 320
  • Reconfigurable I/O: Up to 29 I/O pins can be used as
    general purpose bidirectional I/O lines
  • Flexible, programmable, multilevel power saving modes
    maximize power savings

  • 100% compatible with VxWorks®, VRTX®, QNX® Neutrino,
    pSOS+™, and other popular real-time executives
    and operating system kernels
  • Intel486 instruction set compatible (protected mode
    only) with optimized performance
  • CPU includes a 1 Kbyte Instruction Cache
  • Operation at 25 MHz with 5V supply
  • Low cost 160-pin PQFP package
  • Industry standard interrupt controller, timers, real time
    clock, UART with IrDA v1.0 (Infrared Data Association) port
  • Intel 82365 compatible PCMCIA interface
  • Protected WATCHDOGTM timer
  • Optimized DRAM Controller (supports two banks, up to
    8 Mbytes each)
  • Up to nine versatile, programmable chip selects
  • Glueless interface to ISA peripherals
  • Arbitration support for auxiliary processor
  • Four external DMA channels (max. transfer rate of 25
    MByte/sec @ 25 MHz) support many transfer modes
  • High performance IEEE 1284 (ECP) Bidirectional Parallel Port
  • MICROWIRE™/Access.bus synchronous serial
    interfaces
  • LCD Controller for an up to 4 grey scale supertwist
    Liquid Crystal Displays up to 480 X 320
  • Reconfigurable I/O: Up to 29 I/O pins can be used as
    general purpose bidirectional I/O lines
  • Flexible, programmable, multilevel power saving modes
    maximize power savings

The NS486SXF is a highly integrated embedded system controller incorporating an Intel486TM-class 32-bit processor, all of the necessary System Service Elements, and a set of peripheral I/O controllers tailored for embedded control systems. It is ideally suited for a wide variety of applications running in a segmented protect-mode environment.

The NS486SXF is a highly integrated embedded system controller incorporating an Intel486TM-class 32-bit processor, all of the necessary System Service Elements, and a set of peripheral I/O controllers tailored for embedded control systems. It is ideally suited for a wide variety of applications running in a segmented protect-mode environment.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet NS486 SXF Optimized 32-Bit 486-Class Cntrll w/On-Chip Peri for Embedded Sys datasheet (Rev. A) 14 May 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​