24-pin (RGE) package image

ONET4201LDRGET OBSOLETE

155-Mbps to 4.25-Gbps laser driver with active back termination

OBSOLETE Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET4201LDRGER OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: 5A991B1

More ONET4201LD information

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ONET4201LD

  • Multirate Operation From 155 Mbps up to 4.25 Gbps
  • Bias Current Programmable From 1 mA to 100 mA
  • Modulation Current Programmable From 5 mA to 85 mA
  • APC and Fault Detection
  • Fault Mode Selection
  • Bias and Photodiode Current Monitors
  • CML Data Inputs
  • Temperature Compensation of Modulation Current
  • Single 3.3-V Supply
  • Active Back-Termination at the Output
  • Surface-Mount, Small-Footprint, 4-mm × 4-mm, 24-Lead QFN Package
  • APPLICATIONS
    • SONET/SDH Transmission Systems
    • Fibre Channel Optical Modules
    • Fiber Optic Data Links
    • Digital Cross-Connects
    • Optical Transmitters

Description for the ONET4201LD

The ONET4201LD is a laser driver for multiple fiber optic applications up to 4.25 Gbps. The device accepts CML input data and provides bias and modulation currents for driving a laser diode. Also provided are automatic power control (APC), temperature compensation of modulation current, fault detection, and current monitor features.

The device is available in a small-footprint, 4-mm × 4-mm, 24-pin, QFN package. The circuit requires a single 3.3-V supply.

This power-efficient laser driver is characterized for operation from –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET4201LDRGER OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more