16-pin (RGT) package image

ONET4251PARGTR OBSOLETE

1-Gbps to 4.25-Gbps limiting amplifier with LOS & RSSI

OBSOLETE Custom reel may be available
Same as: ONET4251PARGTR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET4251PARGTT OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: 5A991B1

More ONET4251PA information

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the ONET4251PA

  • Multi-Rate Operation from 1 Gbps up to 4.25 Gbps
  • 89-mW Power Consumption
  • Input Offset Cancellation
  • High Input Dynamic Range
  • Output Disable
  • CML Data Outputs
  • Receive Signal Strength Indicator (RSSI)
  • Loss of Signal Detection
  • Polarity Select
  • Single 3.3-V Supply
  • Surface Mount Small Footprint 3-mm × 3-mm 16-Pin QFN Package
  • APPLICATIONS
    • Cable Driver and Receiver
    • 1.0625 Gbps, 2.125 Gbps, and 4.25 Gbps Fibre Channel Receivers
    • Gigabit Ethernet Receivers

Description for the ONET4251PA

The ONET4251PA is a versatile high-speed limiting amplifier for multiple fiber optic applications with data rates up to 4.25 Gbps.

This device provides a gain of about 50 dB, which ensures a full 800-mVp-p differential output swing over its wide input signal dynamic range.

The high input signal dynamic range ensures low jitter output signals even when overdriven with input signal swings as high as 1200 mVp-p.

The ONET4251PA comprises a loss of signal detection as well as a received signal strength indicator.

The part is available in a small footprint 3-mm × 3-mm 16-pin QFN package. It requires a single 3.3-V supply.

This power efficient limiting amplifier dissipates less than 89 mW typical. It is characterized for operation from -40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET4251PARGTT OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more