8-pin (DGN) package image

OPA1633DGNR ACTIVE

Ultra-low-distortion 195-MHz fully-differential audio amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the OPA1633

  • Excellent sound quality
  • Ultra low distortion: 132 dB
  • Low noise: 1.1 nV/√Hz
  • High speed:
    • Slew rate: 80 V/µs
    • Gain bandwidth product: 200 MHz
  • Fully differential architecture:
    • Balanced input and output converts single-ended input to balanced differential output
  • Wide supply range: ±2.5 V to ±17.5 V
  • Shutdown current: 0.77 mA (V S = ± 5 V)
  • Temperature range: –40°C to +85°C
  • Packages: HVSSOP-8, SOIC-8

Description for the OPA1633

The OPA1633 is a fully differential amplifier (FDA) designed to drive high-performance audio analog-to-digital converters (ADCs) or as a predriver for class-D amplifiers.

The OPA1633 delivers excellent audio quality, very low noise, a large output voltage swing, and a high current drive. The OPA1633 has an excellent gain bandwidth of 200 MHz and a very fast slew rate of 80 V/µs that helps produce exceptionally low distortion. A very low input voltage noise of 1.1 nV/√Hz further provides maximum signal-to-noise ratio and dynamic range.

The flexibility of the fully differential architecture allows for easy implementation of a single-ended to fully differential output conversion. Differential output reduces even-order harmonics and minimizes common-mode noise interference. The OPA1633 provides excellent performance when used to drive high-performance audio ADCs such as the PCM1804. A shutdown feature is included to save power when the device is not in use.

The OPA1633 is characterized to operate from −40°C to +85°C and available in an SO-8 package and a thermally enhanced, HVSSOP PowerPAD™ integrated circuit package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more