10-pin (DSN) package image

OPA2863AIDSNR ACTIVE

Dual, high-precision, low-power, 105MHz, 12V RRIO voltage-feedback amplifier

ACTIVE Custom reel may be available
Same as: OPA2863AIDSNR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins USON (DSN) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 5,000 | LARGE T&R

Features for the OPA2863A

  • Gain-bandwidth product: 50MHz
  • High precision:
    • Input offset voltage: 95µV (maximum)
    • Offset drift: 1.2µV/°C (maximum)
  • Low power:
    • Quiescent current: 800µA/ch (typical)
    • Supply voltage: 2.7V to 12.6V
  • Input voltage noise: 6.3nV/√Hz
  • Slew rate: 100V/µs
  • Rail-to-rail input and output
  • HD2 and HD3:
    • –129dBc and –138dBc at 20kHz (2VPP)
  • Operating temperature range: –40°C to +125°C
  • Additional features:
    • Overload power limit
    • Output short-circuit protection

Description for the OPA2863A

The OPA863A and OPA2863A devices (OPAx863A) are low-power, unity-gain stable, rail-to-rail input and output, voltage-feedback operational amplifiers. These devices are trimmed in package to offer high-precision performance with a maximum input offset voltage of 95µV and offset drift of 1.2µV/°C for high accuracy measurements over temperature.

Consuming only 800µA per channel, the OPAx863A offer a gain-bandwidth product of 50MHz, slew rate of 100V/µs, and a voltage noise density of 6.3nV/√Hz. The rail-to-rail input stage with 2.7V supply operation is useful in portable, battery-powered applications. The rail-to-rail input stage is well matched for gain-bandwidth product and noise across the full input common-mode voltage range, enabling excellent performance with wide-input dynamic range.

The OPAx863A include overload power limiting to limit the increase in IQ with saturated outputs, thereby preventing excessive power dissipation in power-conscious, battery-operated systems. The output stage is short-circuit protected, making these devices conducive to ruggedized environments.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more