8-pin (D) package image

OPA2991IDR ACTIVE

Dual, 40-V, 4.5-MHz, low-power operational amplifier

ACTIVE Custom reel may be available
Same as: OPA2991IDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the OPA2991

  • Low offset voltage: ±125 µV
  • Low offset voltage drift: ±0.3 µV/°C
  • Low noise: 10.8 nV/√Hz at 1 kHz
  • High common-mode rejection: 130 dB
  • Low bias current: ±10 pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5 MHz GBW
  • High slew rate: 21 V/µs
  • High capacitive load drive: 1 nF
  • MUX-friendly/comparator inputs
    • Amplifier operates with differential inputs up to supply rail
    • Amplifier can be used in open-loop or as comparator
  • Low quiescent current: 560 µA per amplifier
  • Wide supply: ±1.35 V to ±20 V, 2.7 V to 40 V
  • Robust EMIRR performance: EMI/RFI filters on input and supply pins
  • Differential and common-mode input voltage range to supply rail

Description for the OPA2991

The OPAx991 family (OPA991, OPA2991, and OPA4991) is a family of high voltage (40 V) general purpose operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125 µV, typical), low offset drift (±0.3 µV/°C, typical), low noise (10.5 nV/√Hz and 1.8 µVPP), and 4.5-MHz bandwidth.

Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75 mA), high slew rate (21 V/µs), high capacitive load drive (1 nF), and shutdown functionality make the OPAx991 a robust, high-performance operational amplifier for high-voltage industrial applications.

The OPAx991 family of op amps is available in micro-size packages (such as X2QFN and WSON), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more