Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the OPA4172
- Wide Supply Range:
+4.5 V to +36 V, ±2.25 V to ±18 V - Low Offset Voltage: ±0.2 mV
- Low Offset Drift: ±0.3 µV/°C
- Gain Bandwidth: 10 MHz
- Low Input Bias Current: ±8 pA
- Low Quiescent Current: 1.6 mA per Amplifier
- Low Noise: 7 nV/√Hz
- EMI and RFI Filtered Inputs
- Input Range Includes the Negative Supply
- Input Range Operates to Positive Supply
- Rail-to-Rail Output
- High Common-Mode Rejection: 120 dB
- Industry-Standard
Packages:
- SOIC-8, VSSOP-8, SOIC-14, TSSOP-14
- microPackages: Single in SC70, SOT-23,
Dual in WSON-8
Description for the OPA4172
The OPA172, OPA2172 and OPA4172 (OPAx172) are a family of 36-V, single-supply, low-noise
operational amplifiers capable of operating on supplies ranging from +4.5 V (±2.25 V) to +36 V
(±18 V). This latest addition of high-voltage CMOS operational amplifiers, in conjunction
with the OPAx171 and OPAx170, provide a family of bandwidth, noise, and power options to meet the
needs of a wide variety of applications. The OPAx172 are available in micropackages, and offer low
offset, drift, and quiescent current. These devices also offer wide bandwidth, fast slew rate, and
high output current drive capability. The single, dual, and quad versions all have identical
specifications for maximum design flexibility.
Unlike most op amps, which are specified at only one supply voltage, the OPAx172 family is specified from +4.5 V to +36 V. Input signals beyond the supply rails do not cause phase reversal. The input can operate 100 mV below the negative rail and within 2 V of the top rail during normal operation. Note that these devices can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail.
The OPAx172 series of op amps are specified from –40°C to +125°C.