7-pin (KVT) package image

OPA453TA-1 ACTIVE

80-V, 50-mA optimized for gains greater than 5 with a BW of 7.5-MHz operational amplifiers

Same as: OPA453TA-1G3 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-220 (KVT) | 7
Operating temperature range (°C) -40 to 125
Package qty | Carrier 50 | TUBE

Features for the OPA453

  • WIDE POWER-SUPPLY RANGE:
       ±10V to ±40V
  • HIGH OUTPUT LOAD DRIVE:
       50mA Continuous
  • WIDE OUTPUT VOLTAGE SWING: 1V to Rail
  • FULLY PROTECTED:
       Thermal Shutdown
       Output Current-Limited
  • WIDE OPERATING TEMPERATURE RANGE:
       –40°C TO +125°C
  • PACKAGE OPTIONS:
       TO220-7
       DDPACK-7 Surface-Mount
  • APPLICATIONS
    • PIEZOELECTRIC CELLS
    • TEST EQUIPMENT
    • AUDIO AMPLIFIERS
    • TRANSDUCER DRIVERS
    • SERVO DRIVERS

Description for the OPA453

The OPA452 and OPA453 are low-cost operational amplifiers with high-voltage (80V) and high-current capabilities (50mA). The OPA452 is unity-gain stable and has a gain bandwidth product of 1.8MHz, whereas the OPA453 is optimized for gains greater than 5 and has a 7.5MHz bandwidth.

The OPA452 and OPA453 are internally protected against over-temperature conditions and current overloads. Power supplies in the range of ±10V to ±40V can be used. Unlike most other power op amps, the OPA452 and OPA453 have ensured specifications over the entire power-supply range.

These laser-trimmed, monolithic integrated circuits provide excellent low-level accuracy along with wide output swing. Special design considerations assure that the product is easy to use and free from phase inversion problems often found in other amplifiers.

The OPA452 and OPA453 are available in TO220-7 and DDPAK-7 options. They are specified for a junction temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more