A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
PCM1821-Q1 ACTIVE Automotive, stereo, 106-dB SNR, 192-kHz, low-power hardware-controlled audio ADC Higher SNR performance, smaller package, lower power consumption

Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L Control interface H/W Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 99 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L Control interface H/W Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 99 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • High Performance:
    • THD + N: –93 dB (Typical)
    • SNR: 99 dB (Typical)
    • Dynamic Range: 99 dB (Typical)
  • Oversampling Decimation Filter:
    • Oversampling Frequency: ×64
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
  • Flexible PCM Audio Interface
    • Master/Slave Mode Selectable
    • Data Formats: 24-Bit I2S, 24-Bit Left-Justified
  • Power Down and Reset by Halting System Clock
  • Analog Antialias LPF Included
  • Sampling Rate: 8 kHz–96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS
  • Dual Power Supplies:
    • 5-V for Analog
    • 3.3-V for Digital
  • Package: 14-Pin TSSOP

  • Qualified for Automotive Applications
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • High Performance:
    • THD + N: –93 dB (Typical)
    • SNR: 99 dB (Typical)
    • Dynamic Range: 99 dB (Typical)
  • Oversampling Decimation Filter:
    • Oversampling Frequency: ×64
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
  • Flexible PCM Audio Interface
    • Master/Slave Mode Selectable
    • Data Formats: 24-Bit I2S, 24-Bit Left-Justified
  • Power Down and Reset by Halting System Clock
  • Analog Antialias LPF Included
  • Sampling Rate: 8 kHz–96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS
  • Dual Power Supplies:
    • 5-V for Analog
    • 3.3-V for Digital
  • Package: 14-Pin TSSOP

The PCM1808-Q1 is high-performance, low-cost, single-chip, stereo analog-to-digital converter with single-ended analog voltage input. The PCM1808-Q1 uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1808-Q1 supports master and slave mode and two data formats in serial audio interface.

The PCM1808-Q1 supports the power-down and reset function by means of halting the system clock.

The PCM1808-Q1 is suitable for wide variety of cost-sensitive consumer applications where good performance and operation with a 5-V analog supply and 3.3-V digital supply is required. The PCM1808-Q1 is fabricated using a highly advanced CMOS process and is available in a small, 14-pin TSSOP package.

The PCM1808-Q1 is high-performance, low-cost, single-chip, stereo analog-to-digital converter with single-ended analog voltage input. The PCM1808-Q1 uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1808-Q1 supports master and slave mode and two data formats in serial audio interface.

The PCM1808-Q1 supports the power-down and reset function by means of halting the system clock.

The PCM1808-Q1 is suitable for wide variety of cost-sensitive consumer applications where good performance and operation with a 5-V analog supply and 3.3-V digital supply is required. The PCM1808-Q1 is fabricated using a highly advanced CMOS process and is available in a small, 14-pin TSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
PCM1808 ACTIVE 24-bit, 99-dB SNR, 96-kHz stereo ADC with single-ended inputs Catalog version without AEC-Q100 qualification

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet PCM1808-Q1 Single-Ended, Analog-Input 24-Bit, 96-kHz Stereo ADC datasheet (Rev. A) 31 Jul 2012
EVM User's guide PCM1808 Evaluation Module User's Guide 27 Jun 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM1808EVM — PCM1808 24-bit, 99-dB SNR, 96-kHz stereo ADC with single-ended inputs evaluation module

The PCM1808 evaluation module (EVM) is designed to demonstrate the performance and functionality of the PCM1808 product. PCM1808 is a high-performance, low-cost, single-chip, stereo analog-to-digital converter (ADC) with single-ended analog voltage input.

User guide: PDF
Buy from a distributor
Simulation model

PCM1808 IBIS Model

SLEM005.ZIP (29 KB) - IBIS Model
Gerber file

PCM1808EVM Gerber Files

SLEC031.ZIP (106 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos