PCM1851
101dB SNR Stereo ADC With 6x2 Channel MUX and PGA
PCM1851
- Multiplexer and Programmable-Gain Amplifier (PGA)
- 6×2-Channel Single-Ended Inputs
- Multiplexed Output
- Maximum Input Level: 2.4 V rms
- Input Resistance: 50 k
, Minimum
- PGA Gain: 11 to –11 dB Range, 0.5 dB/Step
- 24-Bit Delta-Sigma Stereo A/D Converter
- Antialiasing Filter Included
- Oversampling Decimation Filter
- Oversampling Frequency: ×64
- Pass-Band Ripple: ±0.05 dB
- Stop-Band Attenuation: –65 dB
- On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
- High Performance
- THD+N: 0.0023% (Typically)
- SNR: 101 dB (Typically)
- Dynamic Range: 102 dB (Typically)
- PCM Audio Interface
- Master/Slave Mode Selectable
- Data Formats: 24-Bit Left Justified, 24-Bit I2S, 16-, 24-Bit Right Justified
- Mode Control by Serial Interface:
- With SPI Control (PCM1850)
- With I2C Control (PCM1851)
- Sampling Rate: 16–96 kHz
- System Clock: 256 fs, 384 fs, 512 fs, 768 fs
- Dual Power Supplies:
5 V for Analog, 3.3 V for Digital - Package: 32-Pin TQFP
- Lead-Free Product
- APPLICATIONS
- DVD/HDD/DVD+HDD Recorder
- AV Amplifier Receiver
- CD Recorder
- MD Recorder
- Multi-Track Recorder
- Electric Musical Instrument
The PCM1850/1851 is a high-performance, low-cost, single-chip stereo analog-to-digital converter with a single-ended analog front end that consists of a 6-stereo-input multiplexer and wide-range PGA. The PCM1850/1851 includes a delta-sigma modulator with 64-times oversampling, a digital decimation filter and a low-cut filter that removes the dc component of the input signal. For various applications, the PCM1850/1851 supports two modes (master and slave) and four data formats through a serial control interface, SPI for the PCM1850 and I²C for the PCM1851, respectively. The PCM1850/1851 is suitable for a wide variety of cost-sensitive DVD/CD/MD recorder and receiver applications where good performance and operation from a 5-V analog supply and 3.3-V digital supply is required. The PCM1850/1851 is fabricated using a highly advanced CMOS process and is available in a small 32-pin TQFP package.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location