PCM1851A
- Multiplexer and Programmable–Gain Amplifier (PGA)
- 6×2–Channel Single–Ended Inputs
- Multiplexed Output
- Maximum Input Level: 2.4 V rms
- Input Resistance: 50 k
, Minimum
- PGA Gain: 11–dB to –11–dB Range, 0.5 dB/Step
- 24–Bit Delta–Sigma Stereo A/D Converter
- Antialiasing Filter Included
- Oversampling Decimation Filter
- Oversampling Frequency: —64
- Pass–Band Ripple: ±0.05 dB
- Stop–Band Attenuation: –65 dB
- On–Chip High–Pass Filter: 0.91 Hz (48 kHz)
- High Performance
- THD+N: 0.0023% (Typically)
- SNR: 101 dB (Typically)
- Dynamic Range: 102 dB (Typically)
- PCM Audio Interface
- Master/Slave Mode Selectable
- Data Formats: 24–Bit Left–Justified, 24–Bit I2S, 16–, 24–Bit Right–Justified
- Mode Control by Serial Interface:
- With SPI Control (PCM1850A)
- With I2C Control (PCM1851A)
- Sampling Rate: 16–96 kHz
- System Clock: 256 fs, 384 fs, 512 fs, 768 fs
- Dual Power Supplies: 5 V for Analog, 3.3 V for Digital
- Package: 32–Pin TQFP
- APPLICATIONS
- DVD/HDD/DVD+HDD Recorder
- AV Amplifier Receiver
- CD Recorder
- MD Recorder
- Multitrack Recorder
- Electric Musical Instrument
All other trademarks are the property of their respective owners
The PCM1850A/1851A is a highperformance, lowcost, singlechip stereo analogtodigital converter with a singleended analog front end that consists of a 6stereoinput multiplexer and widerange PGA. The PCM1850A/1851A includes a deltasigma modulator with 64times oversampling, a digital decimation filter and a lowcut filter that removes the dc component of the input signal. For various applications, the PCM1850A/1851A supports two modes (master and slave) and four data formats through a serial control interface, SPI for the PCM1850A and I2C for the PCM1851A. The PCM1850A/1851A is suitable for a wide variety of costsensitive DVD/CD/MD recorder and receiver applications where good performance and operation from a 5V analog supply and 3.3V digital supply is required. The PCM1850A/1851A is fabricated using a highly advanced CMOS process and is available in a small 32pin TQFP package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 24-Bit 96--kHz Stereo A/D Converter w/ 6 x 2-Channel MUX and PGA datasheet | 09 Mar 2006 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location