Product details

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 26 Rating Catalog ADC SNR (typ) (dB) 88 DAC SNR (typ) (dB) 92 Operating temperature range (°C) -25 to 85
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 26 Rating Catalog ADC SNR (typ) (dB) 88 DAC SNR (typ) (dB) 92 Operating temperature range (°C) -25 to 85
SSOP (DB) 24 63.96 mm² 8.2 x 7.8
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet Low Voltage, Low Power, 16-Bit, Mono SoundPlus VOICE/MODEM CODEC datasheet 27 Sep 2000
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009
User guide DEM-PCM3500: Demonstration Fixture for the PCM3500 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos