PCM3793A
Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects
PCM3793A
- Analog Front End:
- Stereo Single-Ended Input With Multiplexer
- Mono Differential Input
- Stereo Programmable Gain Amplifier
- Microphone Amplifier (20 dB) and Bias
- Analog Back End:
- Stereo/Mono Line Output With Volume
- Stereo/Mono Headphone Amplifier With Volume and Capless Mode
- Stereo/Mono Digital Speaker Amplifier (BTL) With Volume
- Analog Performance:
- Dynamic Range: 93 dB (DAC)
- Dynamic Range: 90 dB (ADC)
- 40-mW + 40-mW Headphone Output at RL = 16
- Power Supply Voltage
- 1.71 V to 3.6 V for Digital I/O Section
- 1.71 V to 3.6 V for Digital Core Section
- 2.4 V to 3.6 V for Analog Section
- 2.4 V to 3.6 V for Power Amplifier Section
- Low Power Dissipation:
- 7 mW in Playback, 1.8 V/2.4 V, 48 kHz
- 13 mW in Record, 1.8 V/2.4 V, 48 kHz
- 3.3 µW in Power Down
- Sampling Frequency: 5 kHz to 50 kHz
- Automatic Level Control for Recording
- Operation From a Single Clock Input Without PLL
- System Clock:
- Common-Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
- Headphone Plug Insert Detection
- 2 (I2C) or 3 (SPI) Wire Serial Control
- Programmable Function by Register Control:
- Digital Attenuation of DAC: 0 dB to -62 dB
- Digital Gain of DAC: 0, 6, 12, 18 dB
- Power Up/Down Control for Each Module
- 6-dB to -70-dB Gain for Analog Outputs
- 30-dB to -12-dB Gain for Analog Inputs
- 0/20 dB Selectable for Microphone Input
- 0-dB to -21-dB Gain for Analog Mixing
- Parameter Settings for ALC
- Three-Band Tone Control and 3D Sound
- High-Pass Filter: 4-, 120-, 240-Hz
- Two-Stage Programmable Notch Filter
- Analog Mixing Control
- Pop-Noise Reduction Circuit
- Short and Thermal Protection Circuit
- Package: 5-mm × 5-mm QFN Pacakge
- Operation Temperature Range: -40°C to 85°C
- APPLICATIONS
- Portable Audio Player, Cellular Phone
- Video Camcorder, Digital Movie/Still Camera
- PMP/DMB
The PCM3793A/94A is a low-power stereo CODEC designed for portable digital audio applications. The device integrates stereo digital speaker amplifier, headphone amplifier, line amplifier, line input, boost amplifier, microphone bias, programmable gain control, analog mixing, sound effects, and automatic level control (ALC). It is available in a small-footprint, 5-mm × 5-mm QFN package. The PCM3793A/94A supports right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and decoder/encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a two- or three-wire serial control port.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 16-Bit Low Power Stereo Audio CODEC w/Microphone Bias Headphone Digit Speakr Amp datasheet (Rev. A) | 05 Feb 2007 | |
EVM User's guide | DEM-DAI3793A/3794A EVM User's Guide | 26 Jul 2007 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.