A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAA5242 PREVIEW Hardware-control, low-power high-performance stereo audio ADC with 118-dB dynamic range Similar performance in QFN package

Product details

Number of ADC channels 2 Analog inputs 1 Digital audio interface DSD, I2S, PCM Control interface H/W Sampling rate (max) (kHz) 216 ADC SNR (typ) (dB) 118 Rating Catalog Analog outputs 0 Operating temperature range (°C) -10 to 70
Number of ADC channels 2 Analog inputs 1 Digital audio interface DSD, I2S, PCM Control interface H/W Sampling rate (max) (kHz) 216 ADC SNR (typ) (dB) 118 Rating Catalog Analog outputs 0 Operating temperature range (°C) -10 to 70
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • Two High-Performance Delta-Sigma Analog-to-Digital Converters
    • 24-Bit Linear PCM or 1-Bit Direct Stream Digital (DSD) Output Data
    • Supports PCM Output Sampling Rates up to 216kHz
    • Supports 64fS and 128fS DSD Output Data Rates
  • Dynamic Performance: PCM Output
    • Dynamic Range (VIN = -60dBFS, fIN = 1kHz, A-Weighted): 118dB
    • THD+N (VIN = -0.5dBFS, fIN = 1kHz): -105dB
  • Dynamic Performance: DSD Output, 64fS
    • Dynamic Range (A-Weighted): 115dB
    • THD+N (VIN = -0.5dBFS, fIN = 1kHz): -102dB
  • Audio Serial Port
    • 24-Bit Linear PCM Output Data
    • Master or Slave Mode Operation
    • Supports Left-Justified, Right-Justified, and I2S Data Formats
  • Additional PCM Output Features
    • Linear-Phase Digital Decimation Filter
    • Digital High-Pass Filter for DC Removal
    • Clipping Flag Output for Each Channel
  • Power Supplies: +5V Analog and +3.3V Digital
  • Power Dissipation:
    • fS = 48kHz: 308mW typical
    • fS = 96kHz: 338mW typical
    • fS = 192kHz: 318mW typical
  • Power-Down Mode
  • Available in a SSOP-28 Package
  • Pin- and Function-Compatible with the PCM1804
  • APPLICATIONS
    • Digital Recorders and Mixing Desks
    • Digital Audio Effects Processors
    • Broadcast Studio Equipment
    • Surround Sound Encoders
    • High-End A/V Receivers

I2S is a registered trademark of Royal Philips Electronics B.V., The Netherlands.
All trademarks are the property of their respective owners.

  • Two High-Performance Delta-Sigma Analog-to-Digital Converters
    • 24-Bit Linear PCM or 1-Bit Direct Stream Digital (DSD) Output Data
    • Supports PCM Output Sampling Rates up to 216kHz
    • Supports 64fS and 128fS DSD Output Data Rates
  • Dynamic Performance: PCM Output
    • Dynamic Range (VIN = -60dBFS, fIN = 1kHz, A-Weighted): 118dB
    • THD+N (VIN = -0.5dBFS, fIN = 1kHz): -105dB
  • Dynamic Performance: DSD Output, 64fS
    • Dynamic Range (A-Weighted): 115dB
    • THD+N (VIN = -0.5dBFS, fIN = 1kHz): -102dB
  • Audio Serial Port
    • 24-Bit Linear PCM Output Data
    • Master or Slave Mode Operation
    • Supports Left-Justified, Right-Justified, and I2S Data Formats
  • Additional PCM Output Features
    • Linear-Phase Digital Decimation Filter
    • Digital High-Pass Filter for DC Removal
    • Clipping Flag Output for Each Channel
  • Power Supplies: +5V Analog and +3.3V Digital
  • Power Dissipation:
    • fS = 48kHz: 308mW typical
    • fS = 96kHz: 338mW typical
    • fS = 192kHz: 318mW typical
  • Power-Down Mode
  • Available in a SSOP-28 Package
  • Pin- and Function-Compatible with the PCM1804
  • APPLICATIONS
    • Digital Recorders and Mixing Desks
    • Digital Audio Effects Processors
    • Broadcast Studio Equipment
    • Surround Sound Encoders
    • High-End A/V Receivers

I2S is a registered trademark of Royal Philips Electronics B.V., The Netherlands.
All trademarks are the property of their respective owners.

The PCM4202 is a high-performance, stereo audio analog-to-digital (A/D) converter designed for professional and broadcast audio applications. The PCM4202 architecture utilizes a 1-bit delta-sigma modulator per channel, incorporating a novel density modulated dither scheme for improved dynamic performance.

The PCM4202 supports 24-bit linear PCM output data, with sampling frequencies up to 216kHz. The PCM4202 can also be configured to output either 64x or 128x oversampled, 1-bit direct stream digital (DSD) data for each channel. Support for PCM and DSD output formats makes the PCM4202 suitable for a variety of digital audio recording and processing applications.

The PCM4202 includes a flexible audio serial port interface, which supports standard audio data formats. Audio data format selection, sampling mode configuration, and high-pass filter functions are all programmed using dedicated control pins.

The PCM4202 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O pins are compatible with +3.3V logic families. The PCM4202 is available in a small SSOP-28 package.

The PCM4202 is a high-performance, stereo audio analog-to-digital (A/D) converter designed for professional and broadcast audio applications. The PCM4202 architecture utilizes a 1-bit delta-sigma modulator per channel, incorporating a novel density modulated dither scheme for improved dynamic performance.

The PCM4202 supports 24-bit linear PCM output data, with sampling frequencies up to 216kHz. The PCM4202 can also be configured to output either 64x or 128x oversampled, 1-bit direct stream digital (DSD) data for each channel. Support for PCM and DSD output formats makes the PCM4202 suitable for a variety of digital audio recording and processing applications.

The PCM4202 includes a flexible audio serial port interface, which supports standard audio data formats. Audio data format selection, sampling mode configuration, and high-pass filter functions are all programmed using dedicated control pins.

The PCM4202 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O pins are compatible with +3.3V logic families. The PCM4202 is available in a small SSOP-28 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet PCM4202: High Performance 24-Bit, 216kHz Sampling Stereo Audio A/D Converter datasheet (Rev. B) 10 Sep 2004
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
EVM User's guide PCM4202EVM - User Guide 27 Aug 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM4202EVM — PCM4202 Evaluation Module (EVM)

The PCM4202EVM provides a convenient platform for evaluating the performance and functionality of the PCM4202 device. The EVM has two differential analog input channels corresponding to Left and Right analog input channels. Each of these channels are buffered and filtered using a low noise input (...)

User guide: PDF
Not available on TI.com
Simulation model

PCM4202 IBIS Model

SBAM151.ZIP (12 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos