Product details

Number of input channels 2 Operating temperature range (°C) -40 to 150 Vs (min) (V) 3.3 Vs (max) (V) 30 Interface type 4-20mA, I2C, OWI, PWM, Ratiometric analog voltage, SPI, UART Resolution (Bits) 24 Rating Military
Number of input channels 2 Operating temperature range (°C) -40 to 150 Vs (min) (V) 3.3 Vs (max) (V) 30 Interface type 4-20mA, I2C, OWI, PWM, Ratiometric analog voltage, SPI, UART Resolution (Bits) 24 Rating Military
DSBGA (YZS) 36 10.5625 mm² 3.25 x 3.25 VQFN (RHH) 36 36 mm² 6 x 6
  • High accuracy, low noise, low power, small size resistive sensing signal conditioner
  • User-programmable temperature and nonlinearity compensation
  • On-chip ARM® Cortex® M0 microprocessor allows users to develop and implement calibration software
  • One-wire interface enables the communication through power supply pin without using additional lines
  • On-chip power management accepts wide power supply voltage from 3.3 V to 30 V
  • Operating temperature range: –40°C to +150°C
  • Memory:
    • 8-kB software memory
    • 128 bytes EEPROM
    • 1-kB data SRAM
  • Accommodates sensor sensitivities from 1 mV/V to 135 mV/V
  • Two individual analog-front end (AFE) chains, each including:
    • Low-noise programmable gain amplifier
    • 24-bit sigma-delta analog-to-digital converter
  • Built-in internal temperature sensor with option to use external temperature sensor
  • 14-bit DAC with programmable gain amplifier
  • Output options:
    • Ratiometric and absolute voltage output
    • 4- to 20-mA current loop interface
    • One-wire interface (OWI) over power line
    • PWM output
    • Serial peripheral interface (SPI)
    • Inter-integrated circuit (I2C)
  • Depletion MOSFET gate driver
  • Diagnostic functions
  • High accuracy, low noise, low power, small size resistive sensing signal conditioner
  • User-programmable temperature and nonlinearity compensation
  • On-chip ARM® Cortex® M0 microprocessor allows users to develop and implement calibration software
  • One-wire interface enables the communication through power supply pin without using additional lines
  • On-chip power management accepts wide power supply voltage from 3.3 V to 30 V
  • Operating temperature range: –40°C to +150°C
  • Memory:
    • 8-kB software memory
    • 128 bytes EEPROM
    • 1-kB data SRAM
  • Accommodates sensor sensitivities from 1 mV/V to 135 mV/V
  • Two individual analog-front end (AFE) chains, each including:
    • Low-noise programmable gain amplifier
    • 24-bit sigma-delta analog-to-digital converter
  • Built-in internal temperature sensor with option to use external temperature sensor
  • 14-bit DAC with programmable gain amplifier
  • Output options:
    • Ratiometric and absolute voltage output
    • 4- to 20-mA current loop interface
    • One-wire interface (OWI) over power line
    • PWM output
    • Serial peripheral interface (SPI)
    • Inter-integrated circuit (I2C)
  • Depletion MOSFET gate driver
  • Diagnostic functions

The PGA900 is a signal conditioner for resistive sensing applications. It can accommodate various sensing element types. The PGA900 conditions its input signals by amplification and digitization through two analog front end channels. With the user programmed software in the on-chip ARM Cortex M0 processor, the PGA900 can perform linearization, temperature compensation, and other user defined compensation algorithms. The conditioned signal can be output as ratiometric voltage, absolute voltage, 4- to 20-mA current loop or PWM. The data and configuration registers can also be accessed through SPI, I2C, UART, and two GPIO ports. In addition, the unique OWI allows communication and configuration through the power supply pin without using additional lines. The PGA900 operating voltage is from 3.3 V to 30 V and it can operate in temperatures from –40°C to +150°C.

The PGA900 is a signal conditioner for resistive sensing applications. It can accommodate various sensing element types. The PGA900 conditions its input signals by amplification and digitization through two analog front end channels. With the user programmed software in the on-chip ARM Cortex M0 processor, the PGA900 can perform linearization, temperature compensation, and other user defined compensation algorithms. The conditioned signal can be output as ratiometric voltage, absolute voltage, 4- to 20-mA current loop or PWM. The data and configuration registers can also be accessed through SPI, I2C, UART, and two GPIO ports. In addition, the unique OWI allows communication and configuration through the power supply pin without using additional lines. The PGA900 operating voltage is from 3.3 V to 30 V and it can operate in temperatures from –40°C to +150°C.

Download View video with transcript Video
Request more information

Full data sheet is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet PGA900 Programmable Resistive Sensing Conditioner With Digital and Analog Outputs datasheet PDF | HTML 15 Apr 2019
Application note Designing Temperature Monitoring Systems with NTC and RTD PDF | HTML 15 May 2024
Application note Connecting PGA900 Instrumentation Amplifier to Resistive Bridge Sensor (Rev. A) 23 May 2019
White paper Cities grow smarter through innovative semiconductor technologies 07 Jul 2017
Application brief PGA900, PGA300 and PGA305 Use Case for HVAC Applications 02 May 2017
Application brief PGA900, PGA300 and PGA305 Use Case for the Pressure Transmitter Applications 02 May 2017
Application brief PGA900, PGA300 and PGA305 Use Case for Weight Scale (Load Cell) Applications 01 May 2017
Analog Design Journal Ratiometric measurement in the context of LVDT-sensor signal conditioning 21 Jul 2016
Analog Design Journal Analog Applications Journal 3Q 2015 24 Jul 2015
Analog Design Journal Design tips for a resistive-bridge pressure sensor in industrial process-control 24 Jul 2015
Application note System Noise Analysis of a Resistive Bridge Pressure Sensor Connected to the PGA 07 Jul 2015
Application note Understanding Open Loop Output Impedance of the PGA900 DAC Gain Amplifier (Rev. A) 19 May 2015
Application note PGA900 as 4- to 20-mA Current Loop Transmitter 07 May 2015
Application note Understanding Open Loop Gain of the PGA900 DAC Gain Amplifier 02 Apr 2015
Application note PGA900 DAC Output Stability Application Note 04 Mar 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PGA900EVM — PGA900 evaluation module

The PGA900 evaluation module (EVM) evaluates all the features of the PGA900 in either voltage mode or current mode. PGA900EVM has a resistive bridge on board with a potentiometer allowing for differential input voltages to be adjusted by the user to emulate a pressure sense element. PGA900EVM also (...)
User guide: PDF
Not available on TI.com
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Launch Download options
Support software

SLDC009 PGA900 GUI Installer v3.3.0

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Signal conditioners
PGA900 Programmable resistive sensing conditioner with digital and analog outputs
Hardware development
Evaluation board
PGA900EVM PGA900 evaluation module
Support software

SLDC010 PGA900 Generic Firmware

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Signal conditioners
PGA900 Programmable resistive sensing conditioner with digital and analog outputs
Hardware development
Evaluation board
PGA900EVM PGA900 evaluation module
Simulation model

PGA900 PSpice Model

SLDM004.ZIP (167 KB) - PSpice Model
Simulation model

PGA900 TINA-TI Reference Design, Current Mode

SLDM005.TSC (652 KB) - TINA-TI Reference Design
Simulation model

PGA900 TINA-TI Reference Design, Voltage Mode

SLDM007.TSC (509 KB) - TINA-TI Reference Design
Simulation model

PGA900 TINA-TI Spice Model

SLDM006.ZIP (5 KB) - TINA-TI Spice Model
Reference designs

TIDA-00851 — Single-Chip, loop-powered 4-20mA RTD Sensor Transmitter Reference Design

The TIDA-00851 reference design is a single-chip solution for a 2-wire, 4-20mA loop-powered system including a 4-wire RTD analog front-end. The built-in processor enables the usage of compensation algorithms, increasing the system performance. The design is ideally suited for space constraints (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZS) 36 Ultra Librarian
VQFN (RHH) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos