TIDA-00851

Single-Chip, loop-powered 4-20mA RTD Sensor Transmitter Reference Design

TIDA-00851

Design files

Overview

The TIDA-00851 reference design is a single-chip solution for a 2-wire, 4-20mA loop-powered system including a 4-wire RTD analog front-end. The built-in processor enables the usage of compensation algorithms, increasing the system performance. The design is ideally suited for space constraints applications and operates at high ambient temperatures with low power performance.

Features
  • 4-wire RTD Sensors (PT100)
  • Loop-power 4-20mA current interface
  • Ambient Temperature: -40ºC to +150ºC
  • Designed to meet: IEC 61000-4-2, IEC 61000-4-4 and IEC 61000-4-5 specifications
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB84.PDF (2516 K)

Reference design overview and verified performance test data

TIDRJA4.PDF (510 K)

Detailed schematic diagram for design layout and components

TIDRJA5.PDF (85 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJA6.PDF (127 K)

Detailed overview of design layout for component placement

TIDRJA8.ZIP (426 K)

Files used for 3D models or 2D drawings of IC components

TIDCBJ8.ZIP (378 K)

Design file that contains information on physical board layer of design PCB

TIDRJA7.PDF (676 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Signal conditioners

PGA900Programmable resistive sensing conditioner with digital and analog outputs

Data sheet: PDF | HTML

Start development

Software

Firmware

TIDCBJ9 TIDA-00851 Firmware

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00189 Isolated Loop Powered Thermocouple Transmitter Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos