36-pin (YZS) package image

PGA900AYZSR ACTIVE

Programmable resistive sensing conditioner with digital and analog outputs

ACTIVE Custom reel may be available
Same as: PGA900AYZSR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PGA900AYZST ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Military
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZS) | 36
Operating temperature range (°C) -40 to 150
Package qty | Carrier 1,500 | LARGE T&R

Features for the PGA900

  • High accuracy, low noise, low power, small size resistive sensing signal conditioner
  • User-programmable temperature and nonlinearity compensation
  • On-chip ARM® Cortex® M0 microprocessor allows users to develop and implement calibration software
  • One-wire interface enables the communication through power supply pin without using additional lines
  • On-chip power management accepts wide power supply voltage from 3.3 V to 30 V
  • Operating temperature range: –40°C to +150°C
  • Memory:
    • 8-kB software memory
    • 128 bytes EEPROM
    • 1-kB data SRAM
  • Accommodates sensor sensitivities from 1 mV/V to 135 mV/V
  • Two individual analog-front end (AFE) chains, each including:
    • Low-noise programmable gain amplifier
    • 24-bit sigma-delta analog-to-digital converter
  • Built-in internal temperature sensor with option to use external temperature sensor
  • 14-bit DAC with programmable gain amplifier
  • Output options:
    • Ratiometric and absolute voltage output
    • 4- to 20-mA current loop interface
    • One-wire interface (OWI) over power line
    • PWM output
    • Serial peripheral interface (SPI)
    • Inter-integrated circuit (I2C)
  • Depletion MOSFET gate driver
  • Diagnostic functions

Description for the PGA900

The PGA900 is a signal conditioner for resistive sensing applications. It can accommodate various sensing element types. The PGA900 conditions its input signals by amplification and digitization through two analog front end channels. With the user programmed software in the on-chip ARM Cortex M0 processor, the PGA900 can perform linearization, temperature compensation, and other user defined compensation algorithms. The conditioned signal can be output as ratiometric voltage, absolute voltage, 4- to 20-mA current loop or PWM. The data and configuration registers can also be accessed through SPI, I2C, UART, and two GPIO ports. In addition, the unique OWI allows communication and configuration through the power supply pin without using additional lines. The PGA900 operating voltage is from 3.3 V to 30 V and it can operate in temperatures from –40°C to +150°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PGA900AYZST ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more