Home Power management DC/DC power modules Isolated power modules (integrated transformer)

30-W 48-V Input DC/DC Converters w/Auto-Track Sequencing

alarmNotifications Order now

Product details

Features PMBus Vin (min) (V) 36 Vin (max) (V) 75 Vout (max) (V) 3.6 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (min) (V) 1.8
Features PMBus Vin (min) (V) 36 Vin (max) (V) 75 Vout (max) (V) 3.6 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (min) (V) 1.8
DIPMODULE (ERW) 11 1459.5776 mm² 52.96 x 27.56 DIPMODULE (ERY) 11 1459.5776 mm² 52.96 x 27.56
  • Input Voltage: 36 V to 75 V
  • 30-W Total Output Power
  • Output Voltages: 3.3 V, 5 V, and 12 V
  • Wide-Output Adjust/Trim
  • Up To 88% Efficiency
  • Overcurrent Protection
  • Overtemperature Shutdown
  • Undervoltage Lockout
  • Input Overvoltage Protection
  • Auto-Track™ Power-Up Sequencing (Includes Sequenced Output with PTB48560B)
  • Smart-Sense Remote Sensing (PTB48560B)
  • Dual-Logic Enable Control
  • Space-Saving 1×2 Footprint
  • Surface Mount Package
  • 1500-Vdc Isolation
  • Agency Approvals (Pending):
    UL/cUL 60950, EN 60950
  • APPLICATIONS
    • Intermediate Bus Architectures
    • Telecom, High-End Computing Platforms
    • Multi-Rail Power Systems with Power-Up Sequencing

Auto-Track is a trademark of Texas Instruments.

  • Input Voltage: 36 V to 75 V
  • 30-W Total Output Power
  • Output Voltages: 3.3 V, 5 V, and 12 V
  • Wide-Output Adjust/Trim
  • Up To 88% Efficiency
  • Overcurrent Protection
  • Overtemperature Shutdown
  • Undervoltage Lockout
  • Input Overvoltage Protection
  • Auto-Track™ Power-Up Sequencing (Includes Sequenced Output with PTB48560B)
  • Smart-Sense Remote Sensing (PTB48560B)
  • Dual-Logic Enable Control
  • Space-Saving 1×2 Footprint
  • Surface Mount Package
  • 1500-Vdc Isolation
  • Agency Approvals (Pending):
    UL/cUL 60950, EN 60950
  • APPLICATIONS
    • Intermediate Bus Architectures
    • Telecom, High-End Computing Platforms
    • Multi-Rail Power Systems with Power-Up Sequencing

Auto-Track is a trademark of Texas Instruments.

The PTB48560x is a series of 30-W rated isolated dc/dc converters, designed to operate from a standard -48-V telecom central office (CO) supply. Housed in a 1×2 package, each model has a wide-adjust output voltage that can be set to one of the common intermediate bus voltages of 3.3 V, 5 V, or 12 V.

The PTB48560 series incorporates Auto-Track™, a feature that simplifies the power-up sequencing of multiple power modules and operates from the same intermediate bus. During a power-up cycle, modules with this feature have the capability of following a common ramp voltage applied to an input called Track. The PTB48560 series is specifically designed to control the Track voltage of any number of nonisolated downstream modules powered from its output. This ensures that the outputs of the downstream modules all rise simultaneously during power up. The PTB48560B (3.3 V) has an additional sequenced output, VO Seq, which also rises with the Track voltage. This allows the VO Seq output to power up simultaneously with the outputs from other power modules under the control of Auto-Track.

Whether used to facilitate power-up sequencing, or operated as a stand-alone module, the PTB48560 series includes many other features expected of high-performance dc/dc converter modules. Precise output voltage regulation is ensured with a differential remote sense. Operational features include an input undervoltage lockout (UVLO) and a dual-logic output enable control. Overcurrent and overtemperature protection ensure survival against load faults.

Typical applications include distributed power architectures in both telecom and computing environments, particularly complex digital systems requiring power sequencing of multiple power supply rails.

The PTB48560x is a series of 30-W rated isolated dc/dc converters, designed to operate from a standard -48-V telecom central office (CO) supply. Housed in a 1×2 package, each model has a wide-adjust output voltage that can be set to one of the common intermediate bus voltages of 3.3 V, 5 V, or 12 V.

The PTB48560 series incorporates Auto-Track™, a feature that simplifies the power-up sequencing of multiple power modules and operates from the same intermediate bus. During a power-up cycle, modules with this feature have the capability of following a common ramp voltage applied to an input called Track. The PTB48560 series is specifically designed to control the Track voltage of any number of nonisolated downstream modules powered from its output. This ensures that the outputs of the downstream modules all rise simultaneously during power up. The PTB48560B (3.3 V) has an additional sequenced output, VO Seq, which also rises with the Track voltage. This allows the VO Seq output to power up simultaneously with the outputs from other power modules under the control of Auto-Track.

Whether used to facilitate power-up sequencing, or operated as a stand-alone module, the PTB48560 series includes many other features expected of high-performance dc/dc converter modules. Precise output voltage regulation is ensured with a differential remote sense. Operational features include an input undervoltage lockout (UVLO) and a dual-logic output enable control. Overcurrent and overtemperature protection ensure survival against load faults.

Typical applications include distributed power architectures in both telecom and computing environments, particularly complex digital systems requiring power sequencing of multiple power supply rails.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 30-W 48-V Input DC/DC Converters w/Auto-Track Sequencing datasheet 22 Mar 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location