Home Power management DC/DC power modules Isolated power modules (integrated transformer)

+/-5 V 30-W, Complementary Output DC/DC Converter for DSL

Product details

Features PMBus Vin (min) (V) 36 Vin (max) (V) 75 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (min) (V) 3.5
Features PMBus Vin (min) (V) 36 Vin (max) (V) 75 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (min) (V) 3.5
DIPMODULE (ERS) 8 1370.712 mm² 57.4 x 23.88 DIPMODULE (ERV) 8 1370.712 mm² 57.4 x 23.88
  • Dual Complementary Outputs (±5 V, ±12 V)
  • Input Voltage Range: 36 V to 75 V
  • On/Off Enable for Sequencing
  • 1500 VDC Isolation
  • Over-Current Protection
  • Over-Temperature Shutdown
  • Under-Voltage Lockout
  • Temp Range: –40 to +85°C
  • Industry Standard Outline
  • Fixed Frequency Operation
  • Synchronizes with PTB48500
  • Powers line driver ICs for AC-7 and other xDSL chipsets
  • Safety Approvals: (Pending):
      EN60950
      UL/cUL60950

  • Dual Complementary Outputs (±5 V, ±12 V)
  • Input Voltage Range: 36 V to 75 V
  • On/Off Enable for Sequencing
  • 1500 VDC Isolation
  • Over-Current Protection
  • Over-Temperature Shutdown
  • Under-Voltage Lockout
  • Temp Range: –40 to +85°C
  • Industry Standard Outline
  • Fixed Frequency Operation
  • Synchronizes with PTB48500
  • Powers line driver ICs for AC-7 and other xDSL chipsets
  • Safety Approvals: (Pending):
      EN60950
      UL/cUL60950

The PTB48580 series of isolated DC/DC converter modules produce a complementary pair of regulated supply voltages for powering line-driver ICs in xDSL telecom applications. The modules operate from a standard telecom (–48 V) central office (CO) supply and can provide up to a 30 W of power in a balanced load configuration.

The A-suffix module (±5 V) is designed to power the line driver ICs for the AC-7 ADSL chipset. Other voltage options will power other analog applications requiring a complementary supply with relatively balanced loads. The outputs can also be easily configured for single-ended use.

The modules incorporate an On/Off enable control, output current limit, over-temperature protection, and input under-voltage lockout (UVLO) as standard features.

The control inputs, "Enable" and "Sync In," are compatible with the "EN Out" and "Sync Out" signals of the PTB48500 DC/DC converter. This allows the power-up and switching frequency of the PTB48580 series to be directly controlled from a PTB48500. Together a PTB48500 and a PTB48580A converter meet all the system power and sequencing requirements of an AC-7 ADSL chipset.

The PTB48580 series uses doublesided surface mount contruction. The package size is based on an industry standard outline and does not require a heatsink. Both through-hole and surface mount pin configurations are available.

The PTB48580 series of isolated DC/DC converter modules produce a complementary pair of regulated supply voltages for powering line-driver ICs in xDSL telecom applications. The modules operate from a standard telecom (–48 V) central office (CO) supply and can provide up to a 30 W of power in a balanced load configuration.

The A-suffix module (±5 V) is designed to power the line driver ICs for the AC-7 ADSL chipset. Other voltage options will power other analog applications requiring a complementary supply with relatively balanced loads. The outputs can also be easily configured for single-ended use.

The modules incorporate an On/Off enable control, output current limit, over-temperature protection, and input under-voltage lockout (UVLO) as standard features.

The control inputs, "Enable" and "Sync In," are compatible with the "EN Out" and "Sync Out" signals of the PTB48500 DC/DC converter. This allows the power-up and switching frequency of the PTB48580 series to be directly controlled from a PTB48500. Together a PTB48500 and a PTB48580A converter meet all the system power and sequencing requirements of an AC-7 ADSL chipset.

The PTB48580 series uses doublesided surface mount contruction. The package size is based on an industry standard outline and does not require a heatsink. Both through-hole and surface mount pin configurations are available.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PTB48580: 30-W 48-V Input Dual-Complimentary Output DC/DC Converter datasheet 24 Dec 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location