PTB78520W
20-A, 18-60-V Input Auto-Track Compatible Isolated DC/DC Converter
PTB78520W
- Wide-Input Voltage Range: 18 V to 60 V
- 20 A Total Output Current
- 90% Efficiency
- Wide-Adjust Output Voltage: 1.8 V to 3.6 V
- Over-Current Protection
- Output Over-Voltage Protection
- Over-Temperature Shutdown
- Output Enable Control
- Auto-Track Compatible Sequenced Output
- Smart-Sense Remote Sensing
- Under-voltage Lockout
- Industry Standard Footprint
- Surface Mountable
- 1500 VDC Isolation
- Agency Approvals (Pending): UL/cUL 60950, EN 60950
The PTB78520W is a 20-A rated, wide-input (18-60 V) isolated DC/DC converter that incorporates Auto-Track power-up sequencing. This allows these modules to simultaneously power up with any other downstream non-isolated, Auto-Track compliant module.
The PTB78520W module provides two outputs, each regulated to the same voltage. During power up, the voltage at VO Bus rises first, allowing this output to provide input power to any downstream non-isolated module. The voltage from VO Seq is then allowed to rise simultaneously, under the control of Auto-Track, along with the outputs from the downstream modules.
Whether used to facilitate power-up sequencing, or operated as a stand-alone module, the PTB78520W includes many features expected of high-performance DC/DC converter modules. The combination of input-output isolation and a wide-input voltage range, allows operation from either +24 V or 48 V. The wideoutput adjust enables the output voltage to be set to to any voltage over the range, 1.8 V to 3.6 V, using a single external resistor. Precise output voltage regulation is assured using Smart-Sense. This is a differential remote sense that will intelligently regulate the sequenced output, depending on its sequence status. Other operational features include an input under-voltage lockout (UVLO) and an output enable control. Over-current, over-voltage, and over-temperature protection assures the modules ability to survive any load fault.
Typical applications include distributed power architectures in both telecom and computing environments, particularly complex digital systems requiring powersequencing of multiple power supply rails.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 20-A, 18-60-V Input Auto-Track Compatible Isolated DC/DC Converter datasheet (Rev. A) | 18 Oct 2005 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location