Home Power management DC/DC power modules Power modules (integrated inductor)

PTH03020W

ACTIVE

22 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Newer, scalable solution with smaller BOM size, frequency synch and I2C option

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 22 Vin (min) (V) 2.95 Vin (max) (V) 3.65 Vout (min) (V) 0.8 Vout (max) (V) 2.5 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 340 Features Enable, Overcurrent protection, Tracking, Voltage Margining Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 22 Vin (min) (V) 2.95 Vin (max) (V) 3.65 Vout (min) (V) 0.8 Vout (max) (V) 2.5 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 340 Features Enable, Overcurrent protection, Tracking, Voltage Margining Control mode Voltage mode Duty cycle (max) (%) 100
DIPMODULE (EUK) 10 901.0589 mm² 38.99 x 23.11 DIPMODULE (EUL) 10 901.0589 mm² 38.99 x 23.11
  • Up to 22-A Output Current
  • 3.3-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 93%
  • 120 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Over-Temperature Protection
  • Operating Temp: –40 to +85°C
  • IPC Lead Free 2
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, & EN60950 VDE (Pending)
  • Point-of-load Alliance (POLA) Compatible

  • Up to 22-A Output Current
  • 3.3-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 93%
  • 120 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Over-Temperature Protection
  • Operating Temp: –40 to +85°C
  • IPC Lead Free 2
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, & EN60950 VDE (Pending)
  • Point-of-load Alliance (POLA) Compatible

The PTH03020 series of non-isolated power modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.

The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 22 A of output current from a 3.3-V input bus voltage. The output voltage of the PTH03020W can be set to any value over the range, 0.8 V to 2.5 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, output voltage adjust (trim), and margin up/down controls. To ensure tight load regulation, an output voltage sense is also provided. A non-latching over-current trip and over-tempterature shutdown provide load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

The PTH03020 series of non-isolated power modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.

The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 22 A of output current from a 3.3-V input bus voltage. The output voltage of the PTH03020W can be set to any value over the range, 0.8 V to 2.5 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, output voltage adjust (trim), and margin up/down controls. To ensure tight load regulation, an output voltage sense is also provided. A non-latching over-current trip and over-tempterature shutdown provide load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PTH03020: 22 A, 3.3-V Input Non-Isolated Wide-Output Adjust Power Module datasheet (Rev. C) 03 Dec 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​