Home Power management DC/DC power modules Power modules (integrated inductor)

30 A, 5-V Input Wide-Output Adjust Plug-in Power Module

PTH05030W is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TPSM8287A15 ACTIVE 6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense Smaller module and smaller total BOM with improved characteristics and less input/output capacitance required

Product details

Rating Catalog Topology Buck Iout (max) (A) 30 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Features Enable, Output discharge, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode Voltage mode Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 325
Rating Catalog Topology Buck Iout (max) (A) 30 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Features Enable, Output discharge, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode Voltage mode Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 325
DIPMODULE (EUM) 13 1054.6045 mm² 35.81 x 29.45 DIPMODULE (EUN) 13 1054.6045 mm² 35.81 x 29.45
  • Up to 30 A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • 180 W/in³ Power Density
  • On/Off Inhibit
  • Efficiencies up to 94%
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Over-Temperature Protection
  • Operating Temp: –40 to +85°C
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, EN60950 VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

  • Up to 30 A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • 180 W/in³ Power Density
  • On/Off Inhibit
  • Efficiencies up to 94%
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Over-Temperature Protection
  • Operating Temp: –40 to +85°C
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, EN60950 VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

The PTH05030 is a high-current non-isolated power modules from Texas Instruments. This product is characterized by high efficiencies, and up to 30 A of output current, while occupying a mere 1.64 in² of PCB area. In terms of cost, size, and performance, the series provides OEM’s with a flexible module that meets the requirements of the most complex and demanding mixed-signal applications. These include the most densly populated, multi-processor systems that incorporate high-speed DSP’s, microprocessors, and ASICs.

The series uses double-sided surface mount construction and provides high-performance step-down power conversion from a 5-V input bus voltage. The output voltage of the PTH05030W can be set to any value over the range 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies power-up and power-down supply voltage sequencing in a system by enabling modules to track each other, or any other external voltage.

Each model also includes an on/off inhibit, output voltage adjust (trim), and margin up/down controls. An output voltage sense ensures tight load regulation, and an output over-current and thermal shutdown feature provide for protection against external load faults.

Package options inlude both through-hole and surface mount connfigurations.

The PTH05030 is a high-current non-isolated power modules from Texas Instruments. This product is characterized by high efficiencies, and up to 30 A of output current, while occupying a mere 1.64 in² of PCB area. In terms of cost, size, and performance, the series provides OEM’s with a flexible module that meets the requirements of the most complex and demanding mixed-signal applications. These include the most densly populated, multi-processor systems that incorporate high-speed DSP’s, microprocessors, and ASICs.

The series uses double-sided surface mount construction and provides high-performance step-down power conversion from a 5-V input bus voltage. The output voltage of the PTH05030W can be set to any value over the range 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies power-up and power-down supply voltage sequencing in a system by enabling modules to track each other, or any other external voltage.

Each model also includes an on/off inhibit, output voltage adjust (trim), and margin up/down controls. An output voltage sense ensures tight load regulation, and an output over-current and thermal shutdown feature provide for protection against external load faults.

Package options inlude both through-hole and surface mount connfigurations.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet PTH05030: 30 A, 5-V Inon-Isolated Wide-Output Adjust Power Module datasheet (Rev. B) 02 Feb 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location