Home Power management DC/DC power modules Power modules (integrated inductor)

PTH05060Y

ACTIVE

10 A 5-V Input Bus Termination Power Module for DDR/QDR Memory

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPSM8287A10 ACTIVE 6V input, 10A parallelable DC/DC buck module with I2C frequency synchronization and remote sense Smaller module and smaller total BOM with improved characteristics and less input/output capacitance required
TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Newer, scalable solution with smaller BOM size, frequency synch and I2C option

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 10 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.55 Vout (max) (V) 1.8 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 350 Features Enable, Overcurrent protection, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 10 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.55 Vout (max) (V) 1.8 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 350 Features Enable, Overcurrent protection, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
DIPMODULE (EUW) 10 440.6204 mm² 26.29 x 16.76
  • VTT Bus Termination Output (Output Tracks the System VREF)
  • 10 A Output Current
  • 3.3-V, 5-V or 12-V Input Voltage
  • DDR and QDR Compatible
  • On/Off Inhibit (for VTT Standby)
  • Under-Voltage Lockout
  • Operating Temp: –40 to +85°C
  • Efficiencies up to 91 %
  • Output Overcurrent Protection (Non-Latching, Auto-Reset)
  • 57 W/in³ Power Density
  • Safety Agency Approvals: UL/cUL60950, EN60950, VDE
  • Point-of-Load Alliance (POLA™) Compatible

POLA is a trademark of Texas Instruments.

  • VTT Bus Termination Output (Output Tracks the System VREF)
  • 10 A Output Current
  • 3.3-V, 5-V or 12-V Input Voltage
  • DDR and QDR Compatible
  • On/Off Inhibit (for VTT Standby)
  • Under-Voltage Lockout
  • Operating Temp: –40 to +85°C
  • Efficiencies up to 91 %
  • Output Overcurrent Protection (Non-Latching, Auto-Reset)
  • 57 W/in³ Power Density
  • Safety Agency Approvals: UL/cUL60950, EN60950, VDE
  • Point-of-Load Alliance (POLA™) Compatible

POLA is a trademark of Texas Instruments.

The PTHxx060Y are a series of ready-to-use switching regulator modules from Texas Instruments designed specifically for bus termination in DDR and QDR memory applications. Operating from either a 3.3-V, 5-V or 12-V input, the modules generate a VTT output that will source or sink up to 10 A of current to accurately track their VREF input. VTT is the required bus termination supply voltage, and VREF is the reference voltage for the memory and chipset bus receiver comparators. VREF is usually set to half the VDDQ power supply voltage.

Both the PTHxx060Y series employs an actively switched synchronous rectifier output to provide state-of-the-art stepdown switching conversion. The products are small in size (1 in × 0.62 in), and are an ideal choice where space, performance, and high efficiency are desired, along with the convenience of a ready-to-use module.

Operating features include an on/off inhibit and output over-current protection (source mode only). The on/off inhibit feature allows the VTT bus to be turned off to save power in a standby mode of operation. To ensure tight load regulation, an output remote sense is also provided. Package options include both throughhole and surface mount configurations.

The PTHxx060Y are a series of ready-to-use switching regulator modules from Texas Instruments designed specifically for bus termination in DDR and QDR memory applications. Operating from either a 3.3-V, 5-V or 12-V input, the modules generate a VTT output that will source or sink up to 10 A of current to accurately track their VREF input. VTT is the required bus termination supply voltage, and VREF is the reference voltage for the memory and chipset bus receiver comparators. VREF is usually set to half the VDDQ power supply voltage.

Both the PTHxx060Y series employs an actively switched synchronous rectifier output to provide state-of-the-art stepdown switching conversion. The products are small in size (1 in × 0.62 in), and are an ideal choice where space, performance, and high efficiency are desired, along with the convenience of a ready-to-use module.

Operating features include an on/off inhibit and output over-current protection (source mode only). The on/off inhibit feature allows the VTT bus to be turned off to save power in a standby mode of operation. To ensure tight load regulation, an output remote sense is also provided. Package options include both throughhole and surface mount configurations.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PTHxx060Y: 10-A Non-Isolated DDR/SDR Bus Termination Modules datasheet (Rev. A) 29 Apr 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​