8-pin (D) package image

REF02AU/2K5 ACTIVE

Wide supply range, 5-V output precision voltage reference

ACTIVE Custom reel may be available

Pricing

Qty Price (USD)
1 99 $3.086
100 249 $2.516
250 999 $1.977
1,000 + 99,999,999 $1.677

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REF02AU ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price (USD) 1ku | $2.236 1 99 $4.114 100 249 $3.354 250 999 $2.636 1,000 + 99,999,999 $2.236

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the REF02

  • OUTPUT VOLTAGE: +5V ±0.2% max
  • EXCELLENT TEMPERATURE STABILITY:
    10ppm/°C max (–40°C to +85°C)
  • LOW NOISE: 10µVpp max (0.1Hz to 10Hz)
  • EXCELLENT LINE REGULATION:
    0.01%/V max
  • EXCELLENT LOAD REGULATION:
    0.008%/mA max
  • LOW SUPPLY CURRENT: 1.4mA max
  • SHORT-CIRCUIT PROTECTED
  • WIDE SUPPLY RANGE: 8V to 40V
  • INDUSTRIAL TEMPERATURE RANGE: –40°C to +85°C
  • PACKAGE OPTIONS: DIP-8, SO-8
  • APPLICATIONS
    • PRECISION REGULATORS
    • CONSTANT CURRENT SOURCE/SINK
    • DIGITAL VOLTMETERS
    • V/F CONVERTERS
    • A/D AND D/A CONVERTERS
    • PRECISION CALIBRATION STANDARD
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description for the REF02

The REF02 is a precision 5V voltage reference. The drift is laser trimmed to 10ppm/°C max over the extended industrial and military temperature range. The REF02 provides a stable 5V output that can be externally adjusted over a ±6% range with minimal effect on temperature stability. The REF02 operates from a single supply with an input range of 8V to 40V with a very low current drain of 1mA, and excellent temperature stability due to an improved design. Excellent line and load regulation, low noise, low power, and low cost make the REF02 the best choice whenever a 5V voltage reference is required. Available package options are DIP-8 and SO-8. The REF02 is an ideal choice for portable instrumentation, temperature transducers, Analog-to-Digital (A/D) and Digitalto- Analog (D/A) converters, and digital voltmeters.

Pricing

Qty Price (USD)
1 99 $3.086
100 249 $2.516
250 999 $1.977
1,000 + 99,999,999 $1.677

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REF02AU ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price (USD) 1ku | $2.236 1 99 $4.114 100 249 $3.354 250 999 $2.636 1,000 + 99,999,999 $2.236

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more