Home Power management Voltage references Series voltage references

REF02

ACTIVE

Wide supply range, 5-V output precision voltage reference

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
REF5050 ACTIVE 5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference Pin-to-pin alternative with better accuracy, lower temperature drift, and lower noise for improved system accuracy.

Product details

VO (V) 5 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 10, 15 Vin (min) (V) 8 Vin (max) (V) 40 Iq (typ) (mA) 1 Rating Catalog Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 4 Iout/Iz (max) (mA) 21 Operating temperature range (°C) -40 to 85
VO (V) 5 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 10, 15 Vin (min) (V) 8 Vin (max) (V) 40 Iq (typ) (mA) 1 Rating Catalog Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 4 Iout/Iz (max) (mA) 21 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • OUTPUT VOLTAGE: +5V ±0.2% max
  • EXCELLENT TEMPERATURE STABILITY:
    10ppm/°C max (–40°C to +85°C)
  • LOW NOISE: 10µVpp max (0.1Hz to 10Hz)
  • EXCELLENT LINE REGULATION:
    0.01%/V max
  • EXCELLENT LOAD REGULATION:
    0.008%/mA max
  • LOW SUPPLY CURRENT: 1.4mA max
  • SHORT-CIRCUIT PROTECTED
  • WIDE SUPPLY RANGE: 8V to 40V
  • INDUSTRIAL TEMPERATURE RANGE: –40°C to +85°C
  • PACKAGE OPTIONS: DIP-8, SO-8
  • APPLICATIONS
    • PRECISION REGULATORS
    • CONSTANT CURRENT SOURCE/SINK
    • DIGITAL VOLTMETERS
    • V/F CONVERTERS
    • A/D AND D/A CONVERTERS
    • PRECISION CALIBRATION STANDARD
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

  • OUTPUT VOLTAGE: +5V ±0.2% max
  • EXCELLENT TEMPERATURE STABILITY:
    10ppm/°C max (–40°C to +85°C)
  • LOW NOISE: 10µVpp max (0.1Hz to 10Hz)
  • EXCELLENT LINE REGULATION:
    0.01%/V max
  • EXCELLENT LOAD REGULATION:
    0.008%/mA max
  • LOW SUPPLY CURRENT: 1.4mA max
  • SHORT-CIRCUIT PROTECTED
  • WIDE SUPPLY RANGE: 8V to 40V
  • INDUSTRIAL TEMPERATURE RANGE: –40°C to +85°C
  • PACKAGE OPTIONS: DIP-8, SO-8
  • APPLICATIONS
    • PRECISION REGULATORS
    • CONSTANT CURRENT SOURCE/SINK
    • DIGITAL VOLTMETERS
    • V/F CONVERTERS
    • A/D AND D/A CONVERTERS
    • PRECISION CALIBRATION STANDARD
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

The REF02 is a precision 5V voltage reference. The drift is laser trimmed to 10ppm/°C max over the extended industrial and military temperature range. The REF02 provides a stable 5V output that can be externally adjusted over a ±6% range with minimal effect on temperature stability. The REF02 operates from a single supply with an input range of 8V to 40V with a very low current drain of 1mA, and excellent temperature stability due to an improved design. Excellent line and load regulation, low noise, low power, and low cost make the REF02 the best choice whenever a 5V voltage reference is required. Available package options are DIP-8 and SO-8. The REF02 is an ideal choice for portable instrumentation, temperature transducers, Analog-to-Digital (A/D) and Digitalto- Analog (D/A) converters, and digital voltmeters.

The REF02 is a precision 5V voltage reference. The drift is laser trimmed to 10ppm/°C max over the extended industrial and military temperature range. The REF02 provides a stable 5V output that can be externally adjusted over a ±6% range with minimal effect on temperature stability. The REF02 operates from a single supply with an input range of 8V to 40V with a very low current drain of 1mA, and excellent temperature stability due to an improved design. Excellent line and load regulation, low noise, low power, and low cost make the REF02 the best choice whenever a 5V voltage reference is required. Available package options are DIP-8 and SO-8. The REF02 is an ideal choice for portable instrumentation, temperature transducers, Analog-to-Digital (A/D) and Digitalto- Analog (D/A) converters, and digital voltmeters.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet REF02: +5V Precision Voltage Reference datasheet (Rev. B) 17 Jan 2005
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
User guide Single-Supply Thermocouple with RTD Base Cold-Junction Compensation Design Guide 08 Jul 2016
Application note Make a Precision -10 V Reference (Rev. A) 18 May 2015
Application note Make a Precision ± 10 V Reference 02 Oct 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIPD209 — Single-Supply Thermocouple Amplifier with RTD Based Cold Junction Compensation Reference Design

This reference design uses a thermocouple to measure temperatures from -50 °C to 500 °C. The design uses cold-junction compensation to reduce errors associated with changes in the cold-junction temperature of the thermocouple. The design operates on a single 24-V supply and has a linear (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos